(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Earth Leakage Circuit Breaker (30/50/60AF) (Part Number)

Earth Leakage Circuit Breaker (30/50/60AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      636,573VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DBE32FB-20A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Rated breaking current
(A)
Product Weight
(kg)
Over Current Trip Method Available players Number of poles and elements Operating Time
(sec)

636,573 VND

1 Piece(s) 10 Day(s) 30 AF or less2AC2202030965082Economical typeIn 240/220 V 50.33Fully electronic (ODP)1Ø 2W2P 2EWithin 0.03 sec

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Screw Fixing Connection Method Surface type Endurance life(회) Electrical 6,000 times, Mechanical 4,000 times
Acquired Standards KS Protection function Both overload and short circuit protection Rated impulse voltage(kV) 6

Please check the type/dimensions/specifications of the part DBE32FB-20A in the Earth Leakage Circuit Breaker (30/50/60AF) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DBE32FB-20A trong chuỗi Earth Leakage Circuit Breaker (30/50/60AF).

Products like this...

Part Number
DBE32FB-15A
DBE32FB-30A
DBE33F-15A
DBE33F-20A
DBE33F-30A
DBE33HB-15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Rated breaking current
(A)
Product Weight
(kg)
Over Current Trip Method Available players Number of poles and elements Operating Time
(sec)

636,573 VND

1 Piece(s) 10 Day(s) 30 AF or less2AC2201530965082Economical typeIn 240/220 V 50.33Fully electronic (ODP)1Ø 2W2P 2EWithin 0.03 sec

636,573 VND

1 Piece(s) 10 Day(s) 30 AF or less2AC2203030965082Economical typeIn 240/220 V 50.33Fully electronic (ODP)1Ø 2W2P 2EWithin 0.03 sec

874,724 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4601530967582Economical type2.5 for 460/415 V and 5 for 240/220 V0.45Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

874,724 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4602030967582Economical type2.5 for 460/415 V and 5 for 240/220 V0.45Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

874,724 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4603030967582Economical type2.5 for 460/415 V and 5 for 240/220 V0.45Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,948,238 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4601530,100/200/5001307580High blocking type14 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec