(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Earth Leakage Circuit Breaker (30/50/60AF)

Earth Leakage Circuit Breaker (30/50/60AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      636,573VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DBE32FB-15A
DBE32FB-20A
DBE32FB-30A
DBE33F-15A
DBE33F-20A
DBE33F-30A
DBE33HB-15A
DBE33HB-20A
DBE33HB-30A
DBE33SB-15A
DBE33SB-20A
DBE33SB-30A
DBE52CB-15A
DBE52CB-20A
DBE52CB-30A
DBE52CB-40A
DBE52CB-50A
DBE53CB-15A
DBE53CB-20A
DBE53CB-30A
DBE53CB-40A
DBE53CB-50A
DBE53HB-15A
DBE53HB-20A
DBE53HB-30A
DBE53HB-40A
DBE53HB-50A
DBE53SB-15A
DBE53SB-20A
DBE53SB-30A
DBE53SB-40A
DBE53SB-50A
DBE63CB-60A
DBE63SB-60A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Rated breaking current
(A)
Product Weight
(kg)
Over Current Trip Method Available players Number of poles and elements Operating Time
(sec)

636,573 VND

1 Piece(s) 10 Day(s) 30 AF or less2AC2201530965082Economical typeIn 240/220 V 50.33Fully electronic (ODP)1Ø 2W2P 2EWithin 0.03 sec

636,573 VND

1 Piece(s) 10 Day(s) 30 AF or less2AC2202030965082Economical typeIn 240/220 V 50.33Fully electronic (ODP)1Ø 2W2P 2EWithin 0.03 sec

636,573 VND

1 Piece(s) 10 Day(s) 30 AF or less2AC2203030965082Economical typeIn 240/220 V 50.33Fully electronic (ODP)1Ø 2W2P 2EWithin 0.03 sec

874,724 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4601530967582Economical type2.5 for 460/415 V and 5 for 240/220 V0.45Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

874,724 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4602030967582Economical type2.5 for 460/415 V and 5 for 240/220 V0.45Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

874,724 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4603030967582Economical type2.5 for 460/415 V and 5 for 240/220 V0.45Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,948,238 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4601530,100/200/5001307580High blocking type14 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,948,238 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4602030,100/200/5001307580High blocking type14 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,948,238 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4603030,100/200/5001307580High blocking type14 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,478,338 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4601530,100/200/5001307580Standard Type10 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,478,338 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4602030,100/200/5001307580Standard Type10 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,478,338 VND

1 Piece(s) 10 Day(s) 30 AF or less3AC4603030,100/200/5001307580Standard Type10 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,453,606 VND

1 Piece(s) 10 Day(s) 50AF2AC2201530,100/200/5001307580Economical type10 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W2P 2EWithin 0.1 sec

1,453,606 VND

1 Piece(s) 10 Day(s) 50AF2AC2202030,100/200/5001307580Economical type10 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W2P 2EWithin 0.1 sec

1,453,606 VND

1 Piece(s) 10 Day(s) 50AF2AC2203030,100/200/5001307580Economical type10 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W2P 2EWithin 0.1 sec

1,453,606 VND

1 Piece(s) 10 Day(s) 50AF2AC2204030,100/200/5001307580Economical type10 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W2P 2EWithin 0.1 sec

1,453,606 VND

1 Piece(s) 10 Day(s) 50AF2AC2205030,100/200/5001307580Economical type10 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W2P 2EWithin 0.1 sec

1,527,800 VND

1 Piece(s) 10 Day(s) 50AF3AC4601530,100/200/5001307580Economical type10 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,527,800 VND

1 Piece(s) 10 Day(s) 50AF3AC4602030,100/200/5001307580Economical type10 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,527,800 VND

1 Piece(s) 10 Day(s) 50AF3AC4603030,100/200/5001307580Economical type10 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,527,800 VND

1 Piece(s) 10 Day(s) 50AF3AC4604030,100/200/5001307580Economical type10 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,527,800 VND

1 Piece(s) 10 Day(s) 50AF3AC4605030,100/200/5001307580Economical type10 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

2,558,808 VND

1 Piece(s) 10 Day(s) 50AF3AC4601530,100/200/5001559080High blocking type25 for 460/415 V and 50 for 240/220 V1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

2,558,808 VND

1 Piece(s) 10 Day(s) 50AF3AC4602030,100/200/5001559080High blocking type25 for 460/415 V and 50 for 240/220 V1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

2,558,808 VND

1 Piece(s) 10 Day(s) 50AF3AC4603030,100/200/5001559080High blocking type25 for 460/415 V and 50 for 240/220 V1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

2,558,808 VND

1 Piece(s) 10 Day(s) 50AF3AC4604030,100/200/5001559080High blocking type25 for 460/415 V and 50 for 240/220 V1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

2,558,808 VND

1 Piece(s) 10 Day(s) 50AF3AC4605030,100/200/5001559080High blocking type25 for 460/415 V and 50 for 240/220 V1Thermal Magnetic Type1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,972,970 VND

1 Piece(s) 10 Day(s) 50AF3AC4601530,100/200/5001307580Standard Type14 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,972,970 VND

1 Piece(s) 10 Day(s) 50AF3AC4602030,100/200/5001307580Standard Type14 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,972,970 VND

1 Piece(s) 10 Day(s) 50AF3AC4603030,100/200/5001307580Standard Type14 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,972,970 VND

1 Piece(s) 10 Day(s) 50AF3AC4604030,100/200/5001307580Standard Type14 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,972,970 VND

1 Piece(s) 10 Day(s) 50AF3AC4605030,100/200/5001307580Standard Type14 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

1,601,995 VND

1 Piece(s) 10 Day(s) 60AF3AC4606030,100/200/5001307580Economical type10 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

2,195,555 VND

1 Piece(s) 10 Day(s) 60AF3AC4606030,100/200/5001307580Standard Type14 for 460/415 V and 25 for 240/220 V0.7Fully electronic (ODP)1Ø 2W, 1Ø 3W, 3Ø 3W3P 3EWithin 0.1 sec

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Screw Fixing Connection Method Surface type Endurance life(회) Electrical 6,000 times, Mechanical 4,000 times
Acquired Standards KS Protection function Both overload and short circuit protection Rated impulse voltage(kV) 6