(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MC20A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Contact point composition | Rated-AC3 class-Rated current-200-220 V (A) | Rated-AC3 class-Rated current -380-440 V (A) | Rated-AC3 class-Rated current-500-550 V (A) | AC1 Class Ith (A) | Auxiliary Contact (Option) | Rated-AC4 class-Rated current-200-220 V | Rated-AC4 class-Rated current-380-440 V | Rated-AC4 class-Rated current-500-550 V | Rated -b contact AC15 class - Rated current-120 V | Rated -b contact AC15 class - Rated current-240 V | Rated -b contact AC15 class - Rated current-480 V | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691,164 VND | 1 Piece(s) | 10 Day(s) | 2 | 2a | 20 | 17 | 14 | 30 | - | 18 | 13 | 10 | - | - | - | For only 3 Nodes |
Loading...Tải…
Rated Insulation Voltage-AC(Ui) | 690 | Rated Insulation Voltage-DC(Ui) | 250 |
---|
Please check the type/dimensions/specifications of the part MC20A in the Special Small Electronic Contactor series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MC20A trong chuỗi Special Small Electronic Contactor.
Part Number |
---|
KMC-30P2 |
KMC-35P2 |
KMC-40P2 |
MC20B |
MC20C |
MC25A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Contact point composition | Rated-AC3 class-Rated current-200-220 V (A) | Rated-AC3 class-Rated current -380-440 V (A) | Rated-AC3 class-Rated current-500-550 V (A) | AC1 Class Ith (A) | Auxiliary Contact (Option) | Rated-AC4 class-Rated current-200-220 V | Rated-AC4 class-Rated current-380-440 V | Rated-AC4 class-Rated current-500-550 V | Rated -b contact AC15 class - Rated current-120 V | Rated -b contact AC15 class - Rated current-240 V | Rated -b contact AC15 class - Rated current-480 V | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,026,472 VND | 1 Piece(s) | 10 Day(s) | 2 | 2a | 30 | 23 | 21 | 40 | 1a 1b | - | - | - | - | - | - | Clamp | ||
1,073,316 VND | 1 Piece(s) | 10 Day(s) | 2 | 2a | 35 | 26 | 23 | 45 | 1a 1b | - | - | - | - | - | - | Clamp | ||
1,185,188 VND | 1 Piece(s) | 10 Day(s) | 2 | 2a | 40 | 32 | 26 | 50 | 1a 1b | - | - | - | - | - | - | Clamp | ||
705,031 VND | 1 Piece(s) | 10 Day(s) | 3 | 2a 1b | 20 | 17 | 14 | 30 | - | 18 | 13 | 10 | 6 | 3 | 1.5 | For only 3 Nodes | ||
705,031 VND | 1 Piece(s) | 10 Day(s) | 3 | 3a | 20 | 17 | 14 | 30 | - | 18 | 13 | 10 | - | - | - | For only 3 Nodes | ||
701,026 VND | 1 Piece(s) | 10 Day(s) | 2 | 2a | 25 | 21 | 17 | 35 | - | 20 | 14 | 12 | - | - | - | For only 3 Nodes |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy