(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Rated Current (A) | TYPE (series name) | Rated breaking current (Icu) kA (Sym) (AC 415/460V) | Rated breaking current (Icu) kA (Sym) (AC 220/250V) | Tripping and protection characteristics (Option) - Fixed - Instantaneous | Operating Time (Earth Leakage Circuit Break) (Note 2) (sec) |
---|---|---|---|---|---|---|---|---|---|---|---|
3,876,929 VND | 1 Piece(s) | 10 Day(s) | 3 | 40 | 125 AF (Footnote 6) -H | 50 | 100 | (8-15) x In | Within 0.03/Within 0.1 | ||
3,743,780 VND | 1 Piece(s) | 10 Day(s) | 3 | 50 | 125 AF (Footnote 6) -H | 50 | 100 | (8-15) x In | Within 0.03/Within 0.1 | ||
3,743,780 VND | 1 Piece(s) | 10 Day(s) | 3 | 60 | 125 AF (Footnote 6) -H | 50 | 100 | (8-15) x In | Within 0.03/Within 0.1 | ||
3,743,780 VND | 1 Piece(s) | 10 Day(s) | 3 | 75 | 125 AF (Footnote 6) -H | 50 | 100 | (8-15) x In | Within 0.03/Within 0.1 | ||
3,890,843 VND | 1 Piece(s) | 10 Day(s) | 3 | 100 | 125 AF (Footnote 6) -H | 50 | 100 | (8-15) x In | Within 0.03/Within 0.1 | ||
3,901,975 VND | 1 Piece(s) | 10 Day(s) | 3 | 125 | 125 AF (Footnote 6) -H | 50 | 100 | (8-15) x In | Within 0.03/Within 0.1 | ||
4,427,594 VND | 1 Piece(s) | 10 Day(s) | 4 | 40 | 125 AF (Footnote 6) -H | 50 | 100 | (8-15) x In | Within 0.03/Within 0.1 | ||
4,427,594 VND | 1 Piece(s) | 10 Day(s) | 4 | 50 | 125 AF (Footnote 6) -H | 50 | 100 | (8-15) x In | Within 0.03/Within 0.1 | ||
4,427,594 VND | 1 Piece(s) | 10 Day(s) | 4 | 60 | 125 AF (Footnote 6) -H | 50 | 100 | (8-15) x In | Within 0.03/Within 0.1 | ||
4,427,594 VND | 1 Piece(s) | 10 Day(s) | 4 | 75 | 125 AF (Footnote 6) -H | 50 | 100 | (8-15) x In | Within 0.03/Within 0.1 | ||
4,427,594 VND | 1 Piece(s) | 10 Day(s) | 4 | 100 | 125 AF (Footnote 6) -H | 50 | 100 | (8-15) x In | Within 0.03/Within 0.1 | ||
4,565,391 VND | 1 Piece(s) | 10 Day(s) | 4 | 125 | 125 AF (Footnote 6) -H | 50 | 100 | (8-15) x In | Within 0.03/Within 0.1 | ||
3,308,013 VND | 1 Piece(s) | 10 Day(s) | 3 | 15 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,321,926 VND | 1 Piece(s) | 10 Day(s) | 3 | 20 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,335,842 VND | 1 Piece(s) | 10 Day(s) | 3 | 30 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,349,757 VND | 1 Piece(s) | 10 Day(s) | 3 | 40 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,200,374 VND | 1 Piece(s) | 10 Day(s) | 3 | 50 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,314,970 VND | 1 Piece(s) | 10 Day(s) | 3 | 60 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,328,884 VND | 1 Piece(s) | 10 Day(s) | 3 | 75 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,363,670 VND | 1 Piece(s) | 10 Day(s) | 3 | 100 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,374,803 VND | 1 Piece(s) | 10 Day(s) | 3 | 125 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,748,693 VND | 1 Piece(s) | 10 Day(s) | 4 | 15 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,748,693 VND | 1 Piece(s) | 10 Day(s) | 4 | 20 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,867,787 VND | 1 Piece(s) | 10 Day(s) | 4 | 30 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,881,702 VND | 1 Piece(s) | 10 Day(s) | 4 | 40 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,748,693 VND | 1 Piece(s) | 10 Day(s) | 4 | 50 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,748,693 VND | 1 Piece(s) | 10 Day(s) | 4 | 60 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,748,693 VND | 1 Piece(s) | 10 Day(s) | 4 | 75 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | - | ||
3,895,618 VND | 1 Piece(s) | 10 Day(s) | 4 | 100 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | Within 0.03/Within 0.1 | ||
3,906,750 VND | 1 Piece(s) | 10 Day(s) | 4 | 125 | 125 AF (Footnote 6) -S | 35 | 85 | (8-15) x In (Footnote 5) | Within 0.03/Within 0.1 |
Loading...Tải…
Ampere frame AF | 100AF~199AF | Ics =% x Icu | 50 | Over Current Trip Method | Thermal Magnetic Type |
---|---|---|---|---|---|
Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) | (0.8-0.9-1.0) X In | Exterior Dimensions W x H x D - 3P | 90 X 155 X 60 | Exterior Dimensions W x H x D - 4P | 120 X 175 X 60 |
Frame Size | 125AF | Rated Protection Function | Combined use for protection from leakage current, overload and short circuit | Rated Sensitivity Current(mA) | 30, 100/200/500 |
Rated Voltage (Ue) (Note 3)(AC / V) | 220/460 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy