(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Molded Case Circuit Breaker for Distribution Board (Part Number)

Molded Case Circuit Breaker for Distribution Board
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      330,739VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DBE32BE-5A
DBE32BE-10A
DBE32BE-15A
DBE32BE-20A
DBE32BE-30A
DBE33BE-5A
DBE33BE-10A
DBE33BE-15A
DBE33BE-20A
DBE33BE-30A
DBE52BE-15A
DBE52BE-20A
DBE52BE-30A
DBE52BE-40A
DBE52BE-50A
DBE53BE-15A
DBE53BE-20A
DBE53BE-30A
DBE53BE-40A
DBE53BE-50A
DBE62BE-60A
DBE63BE-60A
DBE102BE-60A
DBE102BE-75A
DBE102BE-100A
DBE103BE-60A
DBE103BE-75A
DBE103BE-100A
DBS32BE-5A
DBS32BE-10A
DBS32BE-15A
DBS32BE-20A
DBS32BE-30A
DBS33BE-5A
DBS33BE-10A
DBS33BE-15A
DBS33BE-20A
DBS33BE-30A
DBS52BE-15A
DBS52BE-20A
DBS52BE-30A
DBS52BE-40A
DBS52BE-50A
DBS53BE-15A
DBS53BE-20A
DBS53BE-30A
DBS53BE-40A
DBS53BE-50A
DBS62BE-60A
DBS63BE-60A
DBS102BE-60A
DBS102BE-75A
DBS102BE-100A
DBS103BE-60A
DBS103BE-75A
DBS103BE-100A
DSB32CN-15A
DSB32CN-20A
DSB32CN-30A
DSB32S-15A
DSB32S-20A
DSB32S-30A
DSB52CN-40A
DSB52CN-50A
DSE32F-15A
DSE32F-20A
DSE32F-30A
DSS32F-15A
DSS32F-20A
DSS32F-30A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame Number of Poles Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Rated Voltage (Ue)
(AC(V))
Rated impulse voltage (Uimp)
(Kv)
Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Ics=%×Icu Over Current Trip Method Instantaneous Trip Characteristics Exterior Dimensions-A
(mm)
Exterior Dimensions-B
(mm)
Exterior Dimensions-C1
(mm)
Exterior Dimensions-C2
(mm)
Exterior Dimensions-D
(mm)
Frame Size Rated Insulation Voltage (Ui)
(V)
Rated breaking current (Icu) kA (Sym)
(AC 380V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Product Weight
(kg)

552,369 VND

1 Piece(s) 10 Day(s) 30 AF or less2598.550220,46062.550Fully electronic(8~16)×In5098.560657930AF6002.550.3

552,369 VND

1 Piece(s) 10 Day(s) 30 AF or less21098.550220,46062.550Fully electronic(8~16)×In5098.560657930AF6002.550.3

552,369 VND

1 Piece(s) 10 Day(s) 30 AF or less21598.550220,46062.550Fully electronic(8~16)×In5098.560657930AF6002.550.3

552,369 VND

1 Piece(s) 10 Day(s) 30 AF or less22098.550220,46062.550Fully electronic(8~16)×In5098.560657930AF6002.550.3

552,369 VND

1 Piece(s) 10 Day(s) 30 AF or less23098.550220,46062.550Fully electronic(8~16)×In5098.560657930AF6002.550.3

691,999 VND

1 Piece(s) 10 Day(s) 30 AF or less3598.575220,46062.550Fully electronic(8~16)×In7598.560657930AF6002.550.4

691,999 VND

1 Piece(s) 10 Day(s) 30 AF or less31098.575220,46062.550Fully electronic(8~16)×In7598.560657930AF6002.550.4

691,999 VND

1 Piece(s) 10 Day(s) 30 AF or less31598.575220,46062.550Fully electronic(8~16)×In7598.560657930AF6002.550.4

691,999 VND

1 Piece(s) 10 Day(s) 30 AF or less32098.575220,46062.550Fully electronic(8~16)×In7598.560657930AF6002.550.4

691,999 VND

1 Piece(s) 10 Day(s) 30 AF or less33098.575220,46062.550Fully electronic(8~16)×In7598.560657930AF6002.550.4

610,000 VND

1 Piece(s) 10 Day(s) 50AF21598.550220,46062.550Fully electronic(8~16)×In5098.560657950AF6002.550.3

610,000 VND

1 Piece(s) 10 Day(s) 50AF22098.550220,46062.550Fully electronic(8~16)×In5098.560657950AF6002.550.3

610,000 VND

1 Piece(s) 10 Day(s) 50AF23098.550220,46062.550Fully electronic(8~16)×In5098.560657950AF6002.550.3

610,000 VND

1 Piece(s) 10 Day(s) 50AF24098.550220,46062.550Fully electronic(8~16)×In5098.560657950AF6002.550.3

610,000 VND

1 Piece(s) 10 Day(s) 50AF25098.550220,46062.550Fully electronic(8~16)×In5098.560657950AF6002.550.3

721,587 VND

1 Piece(s) 10 Day(s) 50AF31598.575220,46062.550Fully electronic(8~16)×In7598.560657950AF6002.550.4

721,587 VND

1 Piece(s) 10 Day(s) 50AF32098.575220,46062.550Fully electronic(8~16)×In7598.560657950AF6002.550.4

721,587 VND

1 Piece(s) 10 Day(s) 50AF33098.575220,46062.550Fully electronic(8~16)×In7598.560657950AF6002.550.4

721,587 VND

1 Piece(s) 10 Day(s) 50AF34098.575220,46062.550Fully electronic(8~16)×In7598.560657950AF6002.550.4

721,587 VND

1 Piece(s) 10 Day(s) 50AF35098.575220,46062.550Fully electronic(8~16)×In7598.560657950AF6002.550.4

695,698 VND

1 Piece(s) 10 Day(s) 60AF26098.550220,46062.550Fully electronic(8~16)×In5098.560657960AF6002.550.4

798,037 VND

1 Piece(s) 10 Day(s) 60AF36098.575220,46062.550Fully electronic(8~16)×In7598.560657960AF6002.550.5

716,039 VND

1 Piece(s) 10 Day(s) 100AF~199AF26098.550220,46062.550Fully electronic(8~16)×In5098.5606579100AF6002.550.4

716,039 VND

1 Piece(s) 10 Day(s) 100AF~199AF27598.550220,46062.550Fully electronic(8~16)×In5098.5606579100AF6002.550.4

716,039 VND

1 Piece(s) 10 Day(s) 100AF~199AF210098.550220,46062.550Fully electronic(8~16)×In5098.5606579100AF6002.550.4

816,529 VND

1 Piece(s) 10 Day(s) 100AF~199AF36098.575220,46062.550Fully electronic(8~16)×In7598.5606579100AF6002.550.5

816,529 VND

1 Piece(s) 10 Day(s) 100AF~199AF37598.575220,46062.550Fully electronic(8~16)×In7598.5606579100AF6002.550.5

816,529 VND

1 Piece(s) 10 Day(s) 100AF~199AF310098.575220,46062.550Fully electronic(8~16)×In7598.5606579100AF6002.550.5

589,660 VND

1 Piece(s) 10 Day(s) 30 AF or less2598.550220,4606550Fully electronic(8~16)×In5098.560657930AF6005100.3

589,660 VND

1 Piece(s) 10 Day(s) 30 AF or less21098.550220,4606550Fully electronic(8~16)×In5098.560657930AF6005100.3

589,660 VND

1 Piece(s) 10 Day(s) 30 AF or less21598.550220,4606550Fully electronic(8~16)×In5098.560657930AF6005100.3

589,660 VND

1 Piece(s) 10 Day(s) 30 AF or less22098.550220,4606550Fully electronic(8~16)×In5098.560657930AF6005100.3

589,660 VND

1 Piece(s) 10 Day(s) 30 AF or less23098.550220,4606550Fully electronic(8~16)×In5098.560657930AF6005100.3

749,631 VND

1 Piece(s) 10 Day(s) 30 AF or less3598.575220,4606550Fully electronic(8~16)×In7598.560657930AF6005100.4

749,631 VND

1 Piece(s) 10 Day(s) 30 AF or less31098.575220,4606550Fully electronic(8~16)×In7598.560657930AF6005100.4

749,631 VND

1 Piece(s) 10 Day(s) 30 AF or less31598.575220,4606550Fully electronic(8~16)×In7598.560657930AF6005100.4

749,631 VND

1 Piece(s) 10 Day(s) 30 AF or less32098.575220,4606550Fully electronic(8~16)×In7598.560657930AF6005100.4

749,631 VND

1 Piece(s) 10 Day(s) 30 AF or less33098.575220,4606550Fully electronic(8~16)×In7598.560657930AF6005100.4

636,196 VND

1 Piece(s) 10 Day(s) 50AF21598.550220,4606550Fully electronic(8~16)×In5098.560657950AF6005100.3

636,196 VND

1 Piece(s) 10 Day(s) 50AF22098.550220,4606550Fully electronic(8~16)×In5098.560657950AF6005100.3

636,196 VND

1 Piece(s) 10 Day(s) 50AF23098.550220,4606550Fully electronic(8~16)×In5098.560657950AF6005100.3

636,196 VND

1 Piece(s) 10 Day(s) 50AF24098.550220,4606550Fully electronic(8~16)×In5098.560657950AF6005100.3

636,196 VND

1 Piece(s) 10 Day(s) 50AF25098.550220,4606550Fully electronic(8~16)×In5098.560657950AF6005100.3

757,028 VND

1 Piece(s) 10 Day(s) 50AF31598.598.5220,4606550Fully electronic(8~16)×In7598.560657950AF6005100.4

757,028 VND

1 Piece(s) 10 Day(s) 50AF32098.598.5220,4606550Fully electronic(8~16)×In7598.560657950AF6005100.4

757,028 VND

1 Piece(s) 10 Day(s) 50AF33098.598.5220,4606550Fully electronic(8~16)×In7598.560657950AF6005100.4

757,028 VND

1 Piece(s) 10 Day(s) 50AF34098.598.5220,4606550Fully electronic(8~16)×In7598.560657950AF6005100.4

757,028 VND

1 Piece(s) 10 Day(s) 50AF35098.598.5220,4606550Fully electronic(8~16)×In7598.560657950AF6005100.4

728,057 VND

1 Piece(s) 10 Day(s) 60AF26098.550220,4606550Fully electronic(8~16)×In5098.560657960AF6005100.4

837,178 VND

1 Piece(s) 10 Day(s) 60AF36098.575220,4606550Fully electronic(8~16)×In7598.560657960AF6005100.5

750,556 VND

1 Piece(s) 10 Day(s) 100AF~199AF26098.550220,4606550Fully electronic(8~16)×In5098.5606579100AF6005100.4

750,556 VND

1 Piece(s) 10 Day(s) 100AF~199AF27598.550220,4606550Fully electronic(8~16)×In5098.5606579100AF6005100.4

750,556 VND

1 Piece(s) 10 Day(s) 100AF~199AF210098.550220,4606550Fully electronic(8~16)×In5098.5606579100AF6005100.4

857,518 VND

1 Piece(s) 10 Day(s) 100AF~199AF36098.575220,4606550Fully electronic(8~16)×In7598.5606579100AF6005100.5

857,518 VND

1 Piece(s) 10 Day(s) 100AF~199AF37598.575220,4606550Fully electronic(8~16)×In7598.5606579100AF6005100.5

857,518 VND

1 Piece(s) 10 Day(s) 100AF~199AF310098.575220,4606550Fully electronic(8~16)×In7598.5606579100AF6005100.5

569,297 VND

1 Piece(s) 10 Day(s) 30 AF or less2153580220--50Thermal Magnetic Type(8~18)×In35806065.47930AF--50.2

569,297 VND

1 Piece(s) 10 Day(s) 30 AF or less2203580220--50Thermal Magnetic Type(8~18)×In35806065.47930AF--50.2

569,297 VND

1 Piece(s) 10 Day(s) 30 AF or less2303580220--50Thermal Magnetic Type(8~18)×In35806065.47930AF--50.2

330,739 VND

1 Piece(s) 10 Day(s) 30 AF or less2153370220---Thermal-337042455630AF--2.50.1

330,739 VND

1 Piece(s) 10 Day(s) 30 AF or less2203370220---Thermal-337042455630AF--2.50.1

330,739 VND

1 Piece(s) 10 Day(s) 30 AF or less2303370220---Thermal-337042455630AF--2.50.1

569,297 VND

1 Piece(s) 10 Day(s) 50AF2403580220--50Thermal Magnetic Type(8~18)×In35806065.47950AF--50.2

569,297 VND

1 Piece(s) 10 Day(s) 50AF2503580220--50Thermal Magnetic Type(8~18)×In35806065.47950AF--50.2

461,410 VND

1 Piece(s) 10 Day(s) 30 AF or less2158520220--50Fully electronic(5~10)×In208550546630AF--2.50.1

461,410 VND

1 Piece(s) 10 Day(s) 30 AF or less2208520220--50Fully electronic(5~10)×In208550546630AF--2.50.1

461,410 VND

1 Piece(s) 10 Day(s) 30 AF or less2308520220--50Fully electronic(5~10)×In208550546630AF--2.50.1

507,033 VND

1 Piece(s) 10 Day(s) 30 AF or less2158520220--50Fully electronic(5~10)×In208550546630AF--50.15

507,033 VND

1 Piece(s) 10 Day(s) 30 AF or less2208520220--50Fully electronic(5~10)×In208550546630AF--50.15

507,033 VND

1 Piece(s) 10 Day(s) 30 AF or less2308520220--50Fully electronic(5~10)×In208550546630AF--50.15

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Durability Life - Mechanical(회) 8500 Durability Life - Electrical(회) 1500