(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Earth Leakage Circuit Breaker (Entry-Level) DSG, DEG Series (30/50AF)

Earth Leakage Circuit Breaker (Entry-Level) DSG, DEG Series (30/50AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,484,816VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DEG52NS-15A
DEG52NS-20A
DEG52NS-30A
DEG52NS-40A
DEG52NS-50A
DEG53NS-15A
DEG53NS-20A
DEG53NS-30A
DEG53NS-40A
DEG53NS-50A
DEG54NS-15A
DEG54NS-20A
DEG54NS-30A
DEG54NS-40A
DEG54NS-50A
DSG32NS-15A
DSG32NS-20A
DSG32NS-30A
DSG33NS-15A
DSG33NS-20A
DSG33NS-30A
DSG34NS-15A
DSG34NS-20A
DSG34NS-30A
DSG52NS-15A
DSG52NS-20A
DSG52NS-30A
DSG52NS-40A
DSG52NS-50A
DSG53NS-15A
DSG53NS-20A
DSG53NS-30A
DSG53NS-40A
DSG53NS-50A
DSG54NS-15A
DSG54NS-20A
DSG54NS-30A
DSG54NS-40A
DSG54NS-50A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Number of Poles Rated Current
(A)
TYPE (series name) Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Frame Size

1,594,589 VND

1 Piece(s) 10 Day(s) 50AF21550 AF-Economy Type102550AF

1,608,503 VND

1 Piece(s) 10 Day(s) 50AF22050 AF-Economy Type102550AF

1,622,419 VND

1 Piece(s) 10 Day(s) 50AF23050 AF-Economy Type102550AF

1,636,332 VND

1 Piece(s) 10 Day(s) 50AF24050 AF-Economy Type102550AF

1,580,675 VND

1 Piece(s) 10 Day(s) 50AF25050 AF-Economy Type102550AF

1,677,896 VND

1 Piece(s) 10 Day(s) 50AF31550 AF-Economy Type102550AF

1,691,811 VND

1 Piece(s) 10 Day(s) 50AF32050 AF-Economy Type102550AF

1,705,727 VND

1 Piece(s) 10 Day(s) 50AF33050 AF-Economy Type102550AF

1,719,641 VND

1 Piece(s) 10 Day(s) 50AF34050 AF-Economy Type102550AF

1,663,982 VND

1 Piece(s) 10 Day(s) 50AF35050 AF-Economy Type102550AF

2,124,366 VND

1 Piece(s) 10 Day(s) 50AF41550 AF-Economy Type102550AF

2,138,281 VND

1 Piece(s) 10 Day(s) 50AF42050 AF-Economy Type102550AF

2,152,195 VND

1 Piece(s) 10 Day(s) 50AF43050 AF-Economy Type102550AF

2,166,111 VND

1 Piece(s) 10 Day(s) 50AF44050 AF-Economy Type102550AF

2,110,450 VND

1 Piece(s) 10 Day(s) 50AF45050 AF-Economy Type102550AF

1,484,816 VND

1 Piece(s) 10 Day(s) 30 AF or less21530 AF-Standard Type102530AF

1,498,730 VND

1 Piece(s) 10 Day(s) 30 AF or less22030 AF-Standard Type102530AF

1,512,644 VND

1 Piece(s) 10 Day(s) 30 AF or less23030 AF-Standard Type102530AF

1,623,226 VND

1 Piece(s) 10 Day(s) 30 AF or less31530 AF-Standard Type102530AF

1,637,141 VND

1 Piece(s) 10 Day(s) 30 AF or less32030 AF-Standard Type102530AF

1,651,057 VND

1 Piece(s) 10 Day(s) 30 AF or less33030 AF-Standard Type102530AF

1,895,274 VND

1 Piece(s) 10 Day(s) 30 AF or less41530 AF-Standard Type102530AF

1,909,188 VND

1 Piece(s) 10 Day(s) 30 AF or less42030 AF-Standard Type102530AF

1,923,104 VND

1 Piece(s) 10 Day(s) 30 AF or less43030 AF-Standard Type102530AF

2,124,366 VND

1 Piece(s) 10 Day(s) 50AF21550 AF-Standard Type143050AF

2,138,281 VND

1 Piece(s) 10 Day(s) 50AF22050 AF-Standard Type143050AF

2,152,195 VND

1 Piece(s) 10 Day(s) 50AF23050 AF-Standard Type143050AF

2,166,111 VND

1 Piece(s) 10 Day(s) 50AF24050 AF-Standard Type143050AF

2,110,450 VND

1 Piece(s) 10 Day(s) 50AF25050 AF-Standard Type143050AF

2,179,036 VND

1 Piece(s) 10 Day(s) 50AF31550 AF-Standard Type143050AF

2,192,951 VND

1 Piece(s) 10 Day(s) 50AF32050 AF-Standard Type143050AF

2,206,865 VND

1 Piece(s) 10 Day(s) 50AF33050 AF-Standard Type143050AF

2,220,781 VND

1 Piece(s) 10 Day(s) 50AF34050 AF-Standard Type143050AF

2,165,120 VND

1 Piece(s) 10 Day(s) 50AF35050 AF-Standard Type143050AF

2,651,541 VND

1 Piece(s) 10 Day(s) 50AF41550 AF-Standard Type143050AF

2,665,455 VND

1 Piece(s) 10 Day(s) 50AF42050 AF-Standard Type143050AF

2,679,370 VND

1 Piece(s) 10 Day(s) 50AF43050 AF-Standard Type143050AF

2,693,286 VND

1 Piece(s) 10 Day(s) 50AF44050 AF-Standard Type143050AF

2,637,625 VND

1 Piece(s) 10 Day(s) 50AF45050 AF-Standard Type143050AF

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Ics =% x Icu 50 Over Current Trip Method Fully electronic Tripping and protection characteristics (Option) - Fixed - Instantaneous (8-16) x In
Exterior Dimensions W x H x D - 2P 75 X 130 X 60 Exterior Dimensions W x H x D - 3P 75 X 130 X 60 Exterior Dimensions W x H x D - 4P 100 X 130 X 60
Rated Protection Function Combined use for protection from leakage current, overload and short circuit Rated Sensitivity Current(mA) 30, 100/200/500 Rated Voltage (Ue) (Note 3)(AC / V) 220/460
Operating Time (Earth Leakage Circuit Break) (Note 2)(sec) Within 0.03/Within 0.1