(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Molded Case Circuit Breaker (Entry-Level) DBE, S Series (400/600AF) (Part Number)

Molded Case Circuit Breaker (Entry-Level) DBE, S Series (400/600AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,725,272VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DBE402NS-300A
DBE402NS-350A
DBE402NS-400A
DBE403NS-250A
DBE403NS-300A
DBE403NS-350A
DBE403NS-400A
DBE404NS-250A
DBE404NS-300A
DBE404NS-350A
DBE404NS-400A
DBS402NS-250A
DBS402NS-300A
DBS402NS-350A
DBS402NS-400A
DBS403NS-250A
DBS403NS-300A
DBS403NS-350A
DBS403NS-400A
DBS404NS-250A
DBS404NS-300A
DBS404NS-350A
DBS404NS-400A
DBS602NS-500A
DBS602NS-600A
DBS603NS-500A
DBS603NS-600A
DBS604NS-500A
DBS604NS-600A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
TYPE (series name) Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 380V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Rated breaking current (Icu) kA (Sym)
(DC 500V(3P))
Rated breaking current (Icu) kA (Sym)
(DC 250V(2P))
Ics=%×Icu Exterior Dimensions W x H x D - 2P Exterior Dimensions W x H x D - 3P Exterior Dimensions W x H x D - 4P Frame Size

4,725,272 VND

1 Piece(s) 10 Day(s) 2300400AF-Economy Type252542-15100140×257×103140×257×103184×257×103400AF

4,732,230 VND

1 Piece(s) 10 Day(s) 2350400AF-Economy Type252542-15100140×257×103140×257×103184×257×103400AF

4,746,144 VND

1 Piece(s) 10 Day(s) 2400400AF-Economy Type252542-15100140×257×103140×257×103184×257×103400AF

5,502,022 VND

1 Piece(s) 10 Day(s) 3250400AF-Economy Type25254215-100140×257×103140×257×103184×257×103400AF

5,332,775 VND

1 Piece(s) 10 Day(s) 3300400AF-Economy Type25254215-100140×257×103140×257×103184×257×103400AF

5,332,775 VND

1 Piece(s) 10 Day(s) 3350400AF-Economy Type25254215-100140×257×103140×257×103184×257×103400AF

5,332,775 VND

1 Piece(s) 10 Day(s) 3400400AF-Economy Type25254215-100140×257×103140×257×103184×257×103400AF

6,174,032 VND

1 Piece(s) 10 Day(s) 4250400AF-Economy Type25254215-100140×257×103140×257×103184×257×103400AF

6,174,032 VND

1 Piece(s) 10 Day(s) 4300400AF-Economy Type25254215-100140×257×103140×257×103184×257×103400AF

6,174,032 VND

1 Piece(s) 10 Day(s) 4350400AF-Economy Type25254215-100140×257×103140×257×103184×257×103400AF

6,174,032 VND

1 Piece(s) 10 Day(s) 4400400AF-Economy Type25254215-100140×257×103140×257×103184×257×103400AF

5,311,110 VND

1 Piece(s) 10 Day(s) 2250400AF-Standard Type353550-20100140×257×103140×257×103184×257×103400AF

5,136,000 VND

1 Piece(s) 10 Day(s) 2300400AF-Standard Type353550-20100140×257×103140×257×103184×257×103400AF

5,136,000 VND

1 Piece(s) 10 Day(s) 2350400AF-Standard Type353550-20100140×257×103140×257×103184×257×103400AF

5,290,239 VND

1 Piece(s) 10 Day(s) 2400400AF-Standard Type353550-20100140×257×103140×257×103184×257×103400AF

5,893,594 VND

1 Piece(s) 10 Day(s) 3250400AF-Standard Type35355020-100140×257×103140×257×103184×257×103400AF

5,893,594 VND

1 Piece(s) 10 Day(s) 3300400AF-Standard Type35355020-100140×257×103140×257×103184×257×103400AF

5,893,594 VND

1 Piece(s) 10 Day(s) 3350400AF-Standard Type35355020-100140×257×103140×257×103184×257×103400AF

5,893,594 VND

1 Piece(s) 10 Day(s) 3400400AF-Standard Type35355020-100140×257×103140×257×103184×257×103400AF

7,017,934 VND

1 Piece(s) 10 Day(s) 4250400AF-Standard Type35355020-100140×257×103140×257×103184×257×103400AF

7,017,934 VND

1 Piece(s) 10 Day(s) 4300400AF-Standard Type35355020-100140×257×103140×257×103184×257×103400AF

7,017,934 VND

1 Piece(s) 10 Day(s) 4350400AF-Standard Type35355020-100140×257×103140×257×103184×257×103400AF

7,017,934 VND

1 Piece(s) 10 Day(s) 4400400AF-Standard Type35355020-100140×257×103140×257×103184×257×103400AF

11,509,482 VND

1 Piece(s) 10 Day(s) 2500600AF-Standard Type506575-2050210×257×103210×257×103280×275×103600AF

11,509,482 VND

1 Piece(s) 10 Day(s) 2600600AF-Standard Type506575-2050210×257×103210×257×103280×275×103600AF

14,035,432 VND

1 Piece(s) 10 Day(s) 3500600AF-Standard Type50657520-50210×257×103210×257×103280×275×103600AF

14,035,432 VND

1 Piece(s) 10 Day(s) 3600600AF-Standard Type50657520-50210×257×103210×257×103280×275×103600AF

16,281,438 VND

1 Piece(s) 10 Day(s) 4500600AF-Standard Type50657520-50210×257×103210×257×103280×275×103600AF

16,281,438 VND

1 Piece(s) 10 Day(s) 4600600AF-Standard Type50657520-50210×257×103210×257×103280×275×103600AF

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Ampere frame 400 AF or more Rated Voltage (Ue) AC(AC(V)) 690 Rated Voltage (Ue) DC(V) 500
Over Current Trip Method Thermal Magnetic Type Tripping and protection characteristics (Option) - Fixed - Instantaneous (8~12)×In