(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Ampere frame | Number of Poles | Rated Current (A) | TYPE (series name) | Rated breaking current (Icu) kA (Sym) (AC 415/460V) | Rated breaking current (Icu) kA (Sym) (AC 380V) | Rated breaking current (Icu) kA (Sym) (AC 220/250V) | Rated breaking current (Icu) kA (Sym) (DC 500V(3P)) | Rated breaking current (Icu) kA (Sym) (DC 250V(2P)) | Tripping and protection characteristics (Option) - Fixed - Instantaneous | Exterior Dimensions W x H x D - 2P | Exterior Dimensions W x H x D - 3P | Exterior Dimensions W x H x D - 4P | Frame Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,246,843 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 2 | 100 | 225AF-Economy Type | 18 | 22 | 35 | - | 10 | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,257,975 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 2 | 125 | 225AF-Economy Type | 18 | 22 | 35 | - | 10 | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,253,801 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 2 | 150 | 225AF-Economy Type | 18 | 22 | 35 | - | 10 | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,267,716 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 2 | 175 | 225AF-Economy Type | 18 | 22 | 35 | - | 10 | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,260,758 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 2 | 200 | 225AF-Economy Type | 18 | 22 | 35 | - | 10 | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,288,588 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 2 | 225 | 225AF-Economy Type | 18 | 22 | 35 | - | 10 | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,437,755 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 3 | 100 | 225AF-Economy Type | 18 | 22 | 35 | 10 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,448,886 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 3 | 125 | 225AF-Economy Type | 18 | 22 | 35 | 10 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,444,712 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 3 | 150 | 225AF-Economy Type | 18 | 22 | 35 | 10 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,458,626 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 3 | 175 | 225AF-Economy Type | 18 | 22 | 35 | 10 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,451,668 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 3 | 200 | 225AF-Economy Type | 18 | 22 | 35 | 10 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,479,499 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 3 | 225 | 225AF-Economy Type | 18 | 22 | 35 | 10 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,600,028 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 4 | 100 | 225AF-Economy Type | 18 | 22 | 35 | 10 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,611,161 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 4 | 125 | 225AF-Economy Type | 18 | 22 | 35 | 10 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,606,986 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 4 | 150 | 225AF-Economy Type | 18 | 22 | 35 | 10 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,620,901 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 4 | 175 | 225AF-Economy Type | 18 | 22 | 35 | 10 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,613,943 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 4 | 200 | 225AF-Economy Type | 18 | 22 | 35 | 10 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,641,771 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 4 | 225 | 225AF-Economy Type | 18 | 22 | 35 | 10 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
4,767,017 VND | 1 Piece(s) | 10 Day(s) | 400 AF or more | 2 | 250 | 400AF-Economy Type | 25 | 25 | 42 | - | 15 | (8~12)×In | 140×257×103 | 140×257×103 | 184×257×103 | 400AF | ||
2,573,561 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 2 | 100 | 225AF-Standard Type | 25 | 25 | 50 | - | 15 | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,584,693 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 2 | 125 | 225AF-Standard Type | 25 | 25 | 50 | - | 15 | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,580,519 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 2 | 150 | 225AF-Standard Type | 25 | 25 | 50 | - | 15 | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,594,433 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 2 | 175 | 225AF-Standard Type | 25 | 25 | 50 | - | 15 | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,587,477 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 2 | 200 | 225AF-Standard Type | 25 | 25 | 50 | - | 15 | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,615,306 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 2 | 225 | 225AF-Standard Type | 25 | 25 | 50 | - | 15 | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,709,803 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 3 | 100 | 225AF-Standard Type | 25 | 25 | 50 | 15 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,720,935 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 3 | 125 | 225AF-Standard Type | 25 | 25 | 50 | 15 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,716,759 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 3 | 150 | 225AF-Standard Type | 25 | 25 | 50 | 15 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,730,674 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 3 | 175 | 225AF-Standard Type | 25 | 25 | 50 | 15 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,723,717 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 3 | 200 | 225AF-Standard Type | 25 | 25 | 50 | 15 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
2,751,548 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 3 | 225 | 225AF-Standard Type | 25 | 25 | 50 | 15 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
3,117,658 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 4 | 100 | 225AF-Standard Type | 25 | 25 | 50 | 15 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
3,128,788 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 4 | 125 | 225AF-Standard Type | 25 | 25 | 50 | 15 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
3,124,612 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 4 | 150 | 225AF-Standard Type | 25 | 25 | 50 | 15 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
3,138,528 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 4 | 175 | 225AF-Standard Type | 25 | 25 | 50 | 15 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
3,131,570 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 4 | 200 | 225AF-Standard Type | 25 | 25 | 50 | 15 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF | ||
3,159,401 VND | 1 Piece(s) | 10 Day(s) | 200AF~399AF | 4 | 225 | 225AF-Standard Type | 25 | 25 | 50 | 15 | - | (8~15)×In | 105×165×60 | 105×165×60 | 140×165×60 | 225AF |
Loading...Tải…
Rated Voltage (Ue) AC(AC(V)) | 690 | Rated Voltage (Ue) DC(V) | 500 | Ics=%×Icu | 100 |
---|---|---|---|---|---|
Over Current Trip Method | Thermal Magnetic Type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy