(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Molded Case Circuit Breaker (Entry-Level) DBE, S Series (100/125AF)

Molded Case Circuit Breaker (Entry-Level) DBE, S Series (100/125AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      830,090VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DBE102NS-15A
DBE102NS-20A
DBE102NS-30A
DBE102NS-40A
DBE102NS-50A
DBE102NS-60A
DBE102NS-75A
DBE102NS-100A
DBE103NS-15A
DBE103NS-20A
DBE103NS-30A
DBE103NS-40A
DBE103NS-50A
DBE103NS-60A
DBE103NS-75A
DBE103NS-100A
DBE104NS-15A
DBE104NS-20A
DBE104NS-30A
DBE104NS-40A
DBE104NS-50A
DBE104NS-60A
DBE104NS-75A
DBE104NS-100A
DBS102NS-15A
DBS102NS-20A
DBS102NS-30A
DBS102NS-40A
DBS102NS-50A
DBS102NS-60A
DBS102NS-75A
DBS102NS-100A
DBS102NS-125A
DBS103NS-15A
DBS103NS-20A
DBS103NS-30A
DBS103NS-40A
DBS103NS-50A
DBS103NS-60A
DBS103NS-75A
DBS103NS-100A
DBS103NS-125A
DBS104NS-15A
DBS104NS-20A
DBS104NS-30A
DBS104NS-40A
DBS104NS-50A
DBS104NS-60A
DBS104NS-75A
DBS104NS-100A
DBS104NS-125A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
TYPE (series name) Rated Voltage (Ue) AC
(AC(V))
Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 380V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Rated breaking current (Icu) kA (Sym)
(DC 500V(3P))
Rated breaking current (Icu) kA (Sym)
(DC 250V(2P))
Tripping and protection characteristics (Option) - Fixed - Instantaneous Exterior Dimensions W x H x D - 2P Exterior Dimensions W x H x D - 3P Exterior Dimensions W x H x D - 4P Frame Size

865,245 VND

1 Piece(s) 10 Day(s) 215100AF-Economy Type600141830-5(8~16)×In50×130×6075×130×60100×130×60100AF

900,401 VND

1 Piece(s) 10 Day(s) 220100AF-Economy Type600141830-5(8~16)×In50×130×6075×130×60100×130×60100AF

935,556 VND

1 Piece(s) 10 Day(s) 230100AF-Economy Type600141830-5(8~16)×In50×130×6075×130×60100×130×60100AF

970,712 VND

1 Piece(s) 10 Day(s) 240100AF-Economy Type600141830-5(8~16)×In50×130×6075×130×60100×130×60100AF

830,090 VND

1 Piece(s) 10 Day(s) 250100AF-Economy Type600141830-5(8~16)×In50×130×6075×130×60100×130×60100AF

882,824 VND

1 Piece(s) 10 Day(s) 260100AF-Economy Type600141830-5(8~16)×In50×130×6075×130×60100×130×60100AF

917,979 VND

1 Piece(s) 10 Day(s) 275100AF-Economy Type600141830-5(8~16)×In50×130×6075×130×60100×130×60100AF

1,005,867 VND

1 Piece(s) 10 Day(s) 2100100AF-Economy Type600141830-5(8~16)×In50×130×6075×130×60100×130×60100AF

994,068 VND

1 Piece(s) 10 Day(s) 315100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

1,029,222 VND

1 Piece(s) 10 Day(s) 320100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

1,064,377 VND

1 Piece(s) 10 Day(s) 330100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

1,099,533 VND

1 Piece(s) 10 Day(s) 340100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

967,157 VND

1 Piece(s) 10 Day(s) 350100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

1,011,645 VND

1 Piece(s) 10 Day(s) 360100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

1,046,801 VND

1 Piece(s) 10 Day(s) 375100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

1,134,688 VND

1 Piece(s) 10 Day(s) 3100100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

1,188,904 VND

1 Piece(s) 10 Day(s) 415100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

1,202,820 VND

1 Piece(s) 10 Day(s) 420100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

1,216,734 VND

1 Piece(s) 10 Day(s) 430100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

1,247,157 VND

1 Piece(s) 10 Day(s) 440100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

1,174,989 VND

1 Piece(s) 10 Day(s) 450100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

1,195,862 VND

1 Piece(s) 10 Day(s) 460100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

1,209,777 VND

1 Piece(s) 10 Day(s) 475100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

1,282,311 VND

1 Piece(s) 10 Day(s) 4100100AF-Economy Type6001418305-(8~16)×In50×130×6075×130×60100×130×60100AF

1,236,633 VND

1 Piece(s) 10 Day(s) 215125AF-Standard Type690252550-15(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,250,546 VND

1 Piece(s) 10 Day(s) 220125AF-Standard Type690252550-15(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,264,462 VND

1 Piece(s) 10 Day(s) 230125AF-Standard Type690252550-15(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,278,377 VND

1 Piece(s) 10 Day(s) 240125AF-Standard Type690252550-15(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,222,717 VND

1 Piece(s) 10 Day(s) 250125AF-Standard Type690252550-15(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,243,589 VND

1 Piece(s) 10 Day(s) 260125AF-Standard Type690252550-15(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,257,504 VND

1 Piece(s) 10 Day(s) 275125AF-Standard Type690252550-15(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,316,213 VND

1 Piece(s) 10 Day(s) 2100125AF-Standard Type690252550-15(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,344,337 VND

1 Piece(s) 10 Day(s) 2125125AF-Standard Type690252550-15(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,482,213 VND

1 Piece(s) 10 Day(s) 315125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,496,128 VND

1 Piece(s) 10 Day(s) 320125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,510,042 VND

1 Piece(s) 10 Day(s) 330125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,523,957 VND

1 Piece(s) 10 Day(s) 340125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,468,297 VND

1 Piece(s) 10 Day(s) 350125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,489,170 VND

1 Piece(s) 10 Day(s) 360125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,503,086 VND

1 Piece(s) 10 Day(s) 375125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,537,873 VND

1 Piece(s) 10 Day(s) 3100125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,549,005 VND

1 Piece(s) 10 Day(s) 3125125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,699,591 VND

1 Piece(s) 10 Day(s) 415125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,713,506 VND

1 Piece(s) 10 Day(s) 420125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,727,420 VND

1 Piece(s) 10 Day(s) 430125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,741,336 VND

1 Piece(s) 10 Day(s) 440125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,685,675 VND

1 Piece(s) 10 Day(s) 450125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,706,549 VND

1 Piece(s) 10 Day(s) 460125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,720,464 VND

1 Piece(s) 10 Day(s) 475125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,755,251 VND

1 Piece(s) 10 Day(s) 4100125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

1,766,381 VND

1 Piece(s) 10 Day(s) 4125125AF-Standard Type69025255015-(8-15) x In (Footnote 1)60×155×6090×155×60120×155×60125AF

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Ampere frame 100AF~199AF Rated Voltage (Ue) DC(V) 500 Ics=%×Icu 50
Over Current Trip Method Fully electronic