(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Molded Case Circuit Breaker (Entry-Level) DBE, S Series (30/50/60AF) (Part Number)

Molded Case Circuit Breaker (Entry-Level) DBE, S Series (30/50/60AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      648,501VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DBE52NS-5A
DBE52NS-10A
DBE52NS-15A
DBE52NS-20A
DBE52NS-30A
DBE52NS-40A
DBE52NS-50A
DBE53NS-5A
DBE53NS-10A
DBE53NS-15A
DBE53NS-20A
DBE53NS-30A
DBE53NS-40A
DBE53NS-50A
DBE54NS-5A
DBE54NS-10A
DBE54NS-15A
DBE54NS-20A
DBE54NS-30A
DBE54NS-40A
DBE54NS-50A
DBE62NS-60A
DBE63NS-60A
DBE64NS-60A
DBS32NS-5A
DBS32NS-10A
DBS32NS-15A
DBS32NS-20A
DBS32NS-30A
DBS33NS-5A
DBS33NS-10A
DBS33NS-15A
DBS33NS-20A
DBS33NS-30A
DBS34NS-5A
DBS34NS-10A
DBS34NS-15A
DBS34NS-20A
DBS34NS-30A
DBS52NS-15A
DBS52NS-20A
DBS52NS-30A
DBS52NS-40A
DBS52NS-50A
DBS53NS-15A
DBS53NS-20A
DBS53NS-30A
DBS53NS-40A
DBS53NS-50A
DBS54NS-15A
DBS54NS-20A
DBS54NS-30A
DBS54NS-40A
DBS54NS-50A
DBS62NS-60A
DBS63NS-60A
DBS64NS-60A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame Number of Poles Rated Current
(A)
TYPE (series name) Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 380V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Rated breaking current (Icu) kA (Sym)
(DC 500V(3P))
Rated breaking current (Icu) kA (Sym)
(DC 250V(2P))
Frame Size

658,673 VND

1 Piece(s) 10 Day(s) 50AF2550AF-Economy Type101425-550AF

693,829 VND

1 Piece(s) 10 Day(s) 50AF21050AF-Economy Type101425-550AF

799,293 VND

1 Piece(s) 10 Day(s) 50AF21550AF-Economy Type101425-550AF

834,448 VND

1 Piece(s) 10 Day(s) 50AF22050AF-Economy Type101425-550AF

869,604 VND

1 Piece(s) 10 Day(s) 50AF23050AF-Economy Type101425-550AF

904,759 VND

1 Piece(s) 10 Day(s) 50AF24050AF-Economy Type101425-550AF

764,139 VND

1 Piece(s) 10 Day(s) 50AF25050AF-Economy Type101425-550AF

718,014 VND

1 Piece(s) 10 Day(s) 50AF3550AF-Economy Type1014255-50AF

741,289 VND

1 Piece(s) 10 Day(s) 50AF31050AF-Economy Type1014255-50AF

846,754 VND

1 Piece(s) 10 Day(s) 50AF31550AF-Economy Type1014255-50AF

881,910 VND

1 Piece(s) 10 Day(s) 50AF32050AF-Economy Type1014255-50AF

917,065 VND

1 Piece(s) 10 Day(s) 50AF33050AF-Economy Type1014255-50AF

952,221 VND

1 Piece(s) 10 Day(s) 50AF34050AF-Economy Type1014255-50AF

811,599 VND

1 Piece(s) 10 Day(s) 50AF35050AF-Economy Type1014255-50AF

975,744 VND

1 Piece(s) 10 Day(s) 50AF4550AF-Economy Type1014255-50AF

989,659 VND

1 Piece(s) 10 Day(s) 50AF41050AF-Economy Type1014255-50AF

1,031,403 VND

1 Piece(s) 10 Day(s) 50AF41550AF-Economy Type1014255-50AF

1,064,972 VND

1 Piece(s) 10 Day(s) 50AF42050AF-Economy Type1014255-50AF

1,100,128 VND

1 Piece(s) 10 Day(s) 50AF43050AF-Economy Type1014255-50AF

1,135,283 VND

1 Piece(s) 10 Day(s) 50AF44050AF-Economy Type1014255-50AF

1,017,487 VND

1 Piece(s) 10 Day(s) 50AF45050AF-Economy Type1014255-50AF

845,533 VND

1 Piece(s) 10 Day(s) 60AF26060AF-Economy Type101425-560AF

918,573 VND

1 Piece(s) 10 Day(s) 60AF36060AF-Economy Type1014255-60AF

1,116,894 VND

1 Piece(s) 10 Day(s) 60AF46060AF-Economy Type1014255-60AF

648,501 VND

1 Piece(s) 10 Day(s) 30 AF or less2530AF-Standard Type101425-530AF

683,656 VND

1 Piece(s) 10 Day(s) 30 AF or less21030AF-Standard Type101425-530AF

789,123 VND

1 Piece(s) 10 Day(s) 30 AF or less21530AF-Standard Type101425-530AF

824,278 VND

1 Piece(s) 10 Day(s) 30 AF or less22030AF-Standard Type101425-530AF

859,434 VND

1 Piece(s) 10 Day(s) 30 AF or less23030AF-Standard Type101425-530AF

799,152 VND

1 Piece(s) 10 Day(s) 30 AF or less3530AF-Standard Type1014255-30AF

813,066 VND

1 Piece(s) 10 Day(s) 30 AF or less31030AF-Standard Type1014255-30AF

904,386 VND

1 Piece(s) 10 Day(s) 30 AF or less31530AF-Standard Type1014255-30AF

939,541 VND

1 Piece(s) 10 Day(s) 30 AF or less32030AF-Standard Type1014255-30AF

974,697 VND

1 Piece(s) 10 Day(s) 30 AF or less33030AF-Standard Type1014255-30AF

1,073,367 VND

1 Piece(s) 10 Day(s) 30 AF or less4530AF-Standard Type1014255-30AF

1,087,283 VND

1 Piece(s) 10 Day(s) 30 AF or less41030AF-Standard Type1014255-30AF

1,129,028 VND

1 Piece(s) 10 Day(s) 30 AF or less41530AF-Standard Type1014255-30AF

1,142,943 VND

1 Piece(s) 10 Day(s) 30 AF or less42030AF-Standard Type1014255-30AF

1,169,469 VND

1 Piece(s) 10 Day(s) 30 AF or less43030AF-Standard Type1014255-30AF

846,754 VND

1 Piece(s) 10 Day(s) 50AF21550AF-Standard Type141830-550AF

881,910 VND

1 Piece(s) 10 Day(s) 50AF22050AF-Standard Type141830-550AF

917,065 VND

1 Piece(s) 10 Day(s) 50AF23050AF-Standard Type141830-550AF

952,221 VND

1 Piece(s) 10 Day(s) 50AF24050AF-Standard Type141830-550AF

811,599 VND

1 Piece(s) 10 Day(s) 50AF25050AF-Standard Type141830-550AF

972,185 VND

1 Piece(s) 10 Day(s) 50AF31550AF-Standard Type1418305-50AF

1,007,341 VND

1 Piece(s) 10 Day(s) 50AF32050AF-Standard Type1418305-50AF

1,042,496 VND

1 Piece(s) 10 Day(s) 50AF33050AF-Standard Type1418305-50AF

1,077,652 VND

1 Piece(s) 10 Day(s) 50AF34050AF-Standard Type1418305-50AF

936,352 VND

1 Piece(s) 10 Day(s) 50AF35050AF-Standard Type1418305-50AF

1,155,494 VND

1 Piece(s) 10 Day(s) 50AF41550AF-Standard Type1418305-50AF

1,169,410 VND

1 Piece(s) 10 Day(s) 50AF42050AF-Standard Type1418305-50AF

1,183,325 VND

1 Piece(s) 10 Day(s) 50AF43050AF-Standard Type1418305-50AF

1,223,425 VND

1 Piece(s) 10 Day(s) 50AF44050AF-Standard Type1418305-50AF

1,141,582 VND

1 Piece(s) 10 Day(s) 50AF45050AF-Standard Type1418305-50AF

903,164 VND

1 Piece(s) 10 Day(s) 60AF26060AF-Standard Type141830-560AF

1,066,999 VND

1 Piece(s) 10 Day(s) 60AF36060AF-Standard Type1418305-60AF

1,272,224 VND

1 Piece(s) 10 Day(s) 60AF46060AF-Standard Type1418305-60AF

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rated Voltage (Ue) AC(AC(V)) 600 Rated Voltage (Ue) DC(V) 500 Ics=%×Icu 50
Over Current Trip Method Fully electronic Tripping and protection characteristics (Option) - Fixed - Instantaneous (8~16)×In Exterior Dimensions W x H x D - 2P 50×130×60
Exterior Dimensions W x H x D - 3P 75×130×60 Exterior Dimensions W x H x D - 4P 100×130×60