(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Rated Current (A) | TYPE (series name) | Rated breaking current (Icu) kA (Sym) (AC 415/460V) | Rated breaking current (Icu) kA (Sym) (AC 220/250V) | Frame Size |
---|---|---|---|---|---|---|---|---|---|---|
13,066,296 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | 400AF-H | 65 | 85 | 400AF | ||
13,066,296 VND | 1 Piece(s) | 10 Day(s) | 3 | 300 | 400AF-H | 65 | 85 | 400AF | ||
13,066,296 VND | 1 Piece(s) | 10 Day(s) | 3 | 350 | 400AF-H | 65 | 85 | 400AF | ||
13,066,296 VND | 1 Piece(s) | 10 Day(s) | 3 | 400 | 400AF-H | 65 | 85 | 400AF | ||
17,373,569 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | 400AF-H | 65 | 85 | 400AF | ||
17,373,569 VND | 1 Piece(s) | 10 Day(s) | 4 | 300 | 400AF-H | 65 | 85 | 400AF | ||
17,373,569 VND | 1 Piece(s) | 10 Day(s) | 4 | 350 | 400AF-H | 65 | 85 | 400AF | ||
17,373,569 VND | 1 Piece(s) | 10 Day(s) | 4 | 400 | 400AF-H | 65 | 85 | 400AF | ||
13,806,913 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | 400AF-L | 85 | 125 | 400AF | ||
13,806,913 VND | 1 Piece(s) | 10 Day(s) | 3 | 300 | 400AF-L | 85 | 125 | 400AF | ||
13,806,913 VND | 1 Piece(s) | 10 Day(s) | 3 | 350 | 400AF-L | 85 | 125 | 400AF | ||
13,806,913 VND | 1 Piece(s) | 10 Day(s) | 3 | 400 | 400AF-L | 85 | 125 | 400AF | ||
18,374,478 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | 400AF-L | 85 | 125 | 400AF | ||
18,374,478 VND | 1 Piece(s) | 10 Day(s) | 4 | 300 | 400AF-L | 85 | 125 | 400AF | ||
18,374,478 VND | 1 Piece(s) | 10 Day(s) | 4 | 350 | 400AF-L | 85 | 125 | 400AF | ||
18,374,478 VND | 1 Piece(s) | 10 Day(s) | 4 | 400 | 400AF-L | 85 | 125 | 400AF | ||
27,564,174 VND | 1 Piece(s) | 10 Day(s) | 3 | 500 | 630AF-L | 85 | 125 | 630AF | ||
27,564,174 VND | 1 Piece(s) | 10 Day(s) | 3 | 630 | 630AF-L | 85 | 125 | 630AF | ||
30,238,178 VND | 1 Piece(s) | 10 Day(s) | 4 | 500 | 630AF-L | 85 | 125 | 630AF | ||
30,238,178 VND | 1 Piece(s) | 10 Day(s) | 4 | 630 | 630AF-L | 85 | 125 | 630AF | ||
10,225,489 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | 400AF-N | 37 | 50 | 400AF | ||
10,225,489 VND | 1 Piece(s) | 10 Day(s) | 3 | 300 | 400AF-N | 37 | 50 | 400AF | ||
10,225,489 VND | 1 Piece(s) | 10 Day(s) | 3 | 350 | 400AF-N | 37 | 50 | 400AF | ||
10,225,489 VND | 1 Piece(s) | 10 Day(s) | 3 | 400 | 400AF-N | 37 | 50 | 400AF | ||
13,627,115 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | 400AF-N | 37 | 50 | 400AF | ||
13,627,115 VND | 1 Piece(s) | 10 Day(s) | 4 | 300 | 400AF-N | 37 | 50 | 400AF | ||
13,627,115 VND | 1 Piece(s) | 10 Day(s) | 4 | 350 | 400AF-N | 37 | 50 | 400AF | ||
13,627,115 VND | 1 Piece(s) | 10 Day(s) | 4 | 400 | 400AF-N | 37 | 50 | 400AF | ||
19,754,635 VND | 1 Piece(s) | 10 Day(s) | 3 | 500 | 630AF-N | 37 | 50 | 630AF | ||
19,754,635 VND | 1 Piece(s) | 10 Day(s) | 3 | 630 | 630AF-N | 37 | 50 | 630AF | ||
22,487,215 VND | 1 Piece(s) | 10 Day(s) | 4 | 500 | 630AF-N | 37 | 50 | 630AF | ||
22,487,215 VND | 1 Piece(s) | 10 Day(s) | 4 | 630 | 630AF-N | 37 | 50 | 630AF | ||
11,575,674 VND | 1 Piece(s) | 10 Day(s) | 3 | 250 | 400AF-S | 50 | 75 | 400AF | ||
11,575,674 VND | 1 Piece(s) | 10 Day(s) | 3 | 300 | 400AF-S | 50 | 75 | 400AF | ||
11,575,674 VND | 1 Piece(s) | 10 Day(s) | 3 | 350 | 400AF-S | 50 | 75 | 400AF | ||
11,575,674 VND | 1 Piece(s) | 10 Day(s) | 3 | 400 | 400AF-S | 50 | 75 | 400AF | ||
15,272,942 VND | 1 Piece(s) | 10 Day(s) | 4 | 250 | 400AF-S | 50 | 75 | 400AF | ||
15,272,942 VND | 1 Piece(s) | 10 Day(s) | 4 | 300 | 400AF-S | 50 | 75 | 400AF | ||
15,272,942 VND | 1 Piece(s) | 10 Day(s) | 4 | 350 | 400AF-S | 50 | 75 | 400AF | ||
15,272,942 VND | 1 Piece(s) | 10 Day(s) | 4 | 400 | 400AF-S | 50 | 75 | 400AF | ||
21,806,076 VND | 1 Piece(s) | 10 Day(s) | 3 | 500 | 630AF-S | 65 | 85 | 630AF | ||
21,806,076 VND | 1 Piece(s) | 10 Day(s) | 3 | 630 | 630AF-S | 65 | 85 | 630AF | ||
24,538,656 VND | 1 Piece(s) | 10 Day(s) | 4 | 500 | 630AF-S | 65 | 85 | 630AF | ||
24,538,656 VND | 1 Piece(s) | 10 Day(s) | 4 | 630 | 630AF-S | 65 | 85 | 630AF |
Loading...Tải…
Ampere frame AF | 400 AF or more | Ics =% x Icu | 100 | Over Current Trip Method | Thermal Magnetic Type |
---|---|---|---|---|---|
Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) | (0.8-0.9-1.0) X In | Tripping and protection characteristics (Option) - Fixed - Instantaneous | (8-12) x In | Exterior Dimensions W x H x D - 3P | 140 X 257 X 103 |
Exterior Dimensions W x H x D - 4P | 184 X 257 X 103 | Rated Protection Function | Combined use for protection from leakage current, overload and short circuit | Rated Sensitivity Current(mA) | 30, 100/200/500 |
Rated Voltage (Ue) (Note 3)(AC / V) | 220/460 | Operating Time (Earth Leakage Circuit Break) (Note 2)(sec) | Within 0.03/Within 0.1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy