(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Rated Current (A) | TYPE (series name) | Rated breaking current (Icu) kA (Sym) (AC 415/460V) | Rated breaking current (Icu) kA (Sym) (AC 380V) | Rated breaking current (Icu) kA (Sym) (AC 220/250V) | Rated breaking current (Icu) kA (Sym) (DC 500V(3P)) | Rated breaking current (Icu) kA (Sym) (DC 250V(2P)) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16,876,705 VND | 1 Piece(s) | 10 Day(s) | 2 | 500 | 600AF-L | 85 | 100 | 125 | - | 20 | ||
16,876,705 VND | 1 Piece(s) | 10 Day(s) | 2 | 600 | 600AF-L | 85 | 100 | 125 | - | 20 | ||
20,504,641 VND | 1 Piece(s) | 10 Day(s) | 3 | 500 | 600AF-L | 85 | 100 | 125 | 20 | - | ||
20,504,641 VND | 1 Piece(s) | 10 Day(s) | 3 | 600 | 600AF-L | 85 | 100 | 125 | 20 | - | ||
23,608,852 VND | 1 Piece(s) | 10 Day(s) | 4 | 500 | 600AF-L | 85 | 100 | 125 | 20 | - | ||
23,608,852 VND | 1 Piece(s) | 10 Day(s) | 4 | 600 | 600AF-L | 85 | 100 | 125 | 20 | - | ||
11,560,906 VND | 1 Piece(s) | 10 Day(s) | 2 | 500 | 600AF-N | 37 | 45 | 50 | - | 10 | ||
11,560,906 VND | 1 Piece(s) | 10 Day(s) | 2 | 600 | 600AF-N | 37 | 45 | 50 | - | 10 | ||
14,102,090 VND | 1 Piece(s) | 10 Day(s) | 3 | 500 | 600AF-N | 37 | 45 | 50 | 10 | - | ||
14,102,090 VND | 1 Piece(s) | 10 Day(s) | 3 | 600 | 600AF-N | 37 | 45 | 50 | 10 | - | ||
16,438,852 VND | 1 Piece(s) | 10 Day(s) | 4 | 500 | 600AF-N | 37 | 45 | 50 | 10 | - | ||
16,438,852 VND | 1 Piece(s) | 10 Day(s) | 4 | 600 | 600AF-N | 37 | 45 | 50 | 10 | - | ||
13,339,554 VND | 1 Piece(s) | 10 Day(s) | 2 | 500 | 600AF-S | 65 | 75 | 85 | - | 20 | ||
13,339,554 VND | 1 Piece(s) | 10 Day(s) | 2 | 600 | 600AF-S | 65 | 75 | 85 | - | 20 | ||
16,239,403 VND | 1 Piece(s) | 10 Day(s) | 3 | 500 | 600AF-S | 65 | 75 | 85 | 20 | - | ||
16,239,403 VND | 1 Piece(s) | 10 Day(s) | 3 | 600 | 600AF-S | 65 | 75 | 85 | 20 | - | ||
18,446,020 VND | 1 Piece(s) | 10 Day(s) | 4 | 500 | 600AF-S | 65 | 75 | 85 | 20 | - | ||
18,446,020 VND | 1 Piece(s) | 10 Day(s) | 4 | 600 | 600AF-S | 65 | 75 | 85 | 20 | - |
Part Number |
---|
Loading...Tải…
Ampere frame | 400 AF or more | Rated Voltage (Ue) AC(AC(V)) | 690 | Rated Voltage (Ue) DC(V) | 500 |
---|---|---|---|---|---|
Ics=%×Icu | 50 | Over Current Trip Method | Thermal Magnetic Type | Tripping and protection characteristics (Option) - Fixed - Instantaneous | (8~12)×In |
Exterior Dimensions W x H x D - 2P | 210×275×103 | Exterior Dimensions W x H x D - 3P | 210×275×103 | Exterior Dimensions W x H x D - 4P | 280×275×103 |
Frame Size | 600AF |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy