(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DBN204S-225A |
DBN204SZ-225A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Rated Current (A) | TYPE (series name) | Rated Voltage (Ue) AC (AC(V)) | Rated Voltage (Ue) DC (V) | Rated breaking current (Icu) kA (Sym) (AC 415/460V) | Rated breaking current (Icu) kA (Sym) (AC 380V) | Rated breaking current (Icu) kA (Sym) (AC 220/250V) | Rated breaking current (Icu) kA (Sym) (DC 500V(3P)) | Rated breaking current (Icu) kA (Sym) (DC 250V(2P)) | Ics=%×Icu | Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) | Exterior Dimensions W x H x D - 2P | Exterior Dimensions W x H x D - 3P | Exterior Dimensions W x H x D - 4P |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,500,548 VND | 1 Piece(s) | 10 Day(s) | 4 | 225 | 250AF-N | 690 | 500 | 26 | 30 | 65 | 15 | - | 100 | (0.8-0.9-1.0)×In | 105×165×60 | 105×165×60 | 140×165×60 | ||
4,488,833 VND | 1 Piece(s) | 10 Day(s) | 4 | 225 | 250AF-N | 690 | 500 | 26 | 30 | 65 | 15 | - | 100 | (0.8-0.9-1.0)×In | 105×165×60 | 105×165×60 | 140×165×60 |
Loading...Tải…
Ampere frame | 200AF~399AF | Over Current Trip Method | Thermal Magnetic Type | Tripping and protection characteristics (Option) - Fixed - Instantaneous | (8~15)×In |
---|---|---|---|---|---|
Frame Size | 250AF |