(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Molded Case Circuit Breaker (250AF) (Part Number)

Molded Case Circuit Breaker (250AF)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,327,658VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DBH202S-175A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
TYPE (series name) Rated Voltage (Ue) AC
(AC(V))
Rated Voltage (Ue) DC
(V)
Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 380V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Rated breaking current (Icu) kA (Sym)
(DC 500V(3P))
Rated breaking current (Icu) kA (Sym)
(DC 250V(2P))
Ics=%×Icu Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) Exterior Dimensions W x H x D - 2P Exterior Dimensions W x H x D - 3P Exterior Dimensions W x H x D - 4P

4,021,489 VND

1 Piece(s) 10 Day(s) 2175250AF-H6905005050100-30100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Ampere frame 200AF~399AF Over Current Trip Method Thermal Magnetic Type Tripping and protection characteristics (Option) - Fixed - Instantaneous (8~15)×In
Frame Size 250AF

Please check the type/dimensions/specifications of the part DBH202S-175A in the Molded Case Circuit Breaker (250AF) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DBH202S-175A trong chuỗi Molded Case Circuit Breaker (250AF).

Products like this...

Part Number
DBH202S-100A
DBH202S-125A
DBH202S-150A
DBH202S-200A
DBH202S-225A
DBH202S-250A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNumber of Poles Rated Current
(A)
TYPE (series name) Rated Voltage (Ue) AC
(AC(V))
Rated Voltage (Ue) DC
(V)
Rated breaking current (Icu) kA (Sym)
(AC 415/460V)
Rated breaking current (Icu) kA (Sym)
(AC 380V)
Rated breaking current (Icu) kA (Sym)
(AC 220/250V)
Rated breaking current (Icu) kA (Sym)
(DC 500V(3P))
Rated breaking current (Icu) kA (Sym)
(DC 250V(2P))
Ics=%×Icu Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) Exterior Dimensions W x H x D - 2P Exterior Dimensions W x H x D - 3P Exterior Dimensions W x H x D - 4P

4,000,616 VND

1 Piece(s) 10 Day(s) 2100250AF-H6905005050100-30100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,011,750 VND

1 Piece(s) 10 Day(s) 2125250AF-H6905005050100-30100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,007,574 VND

1 Piece(s) 10 Day(s) 2150250AF-H6905005050100-30100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,014,532 VND

1 Piece(s) 10 Day(s) 2200250AF-H6905005050100-30100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,042,361 VND

1 Piece(s) 10 Day(s) 2225250AF-H6905005050100-30100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60

4,070,192 VND

1 Piece(s) 10 Day(s) 2250250AF-H6905005050100-30100(0.8-0.9-1.0)×In105×165×60105×165×60140×165×60