(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DBL102S-20A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Rated Current (A) | TYPE (series name) | Rated breaking current (Icu) kA (Sym) (AC 415/460V) | Rated breaking current (Icu) kA (Sym) (AC 380V) | Rated breaking current (Icu) kA (Sym) (AC 220/250V) | Rated breaking current (Icu) kA (Sym) (DC 500V(3P)) | Rated breaking current (Icu) kA (Sym) (DC 250V(2P)) | Ics=%×Icu | Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) | Tripping and protection characteristics (Option) - Fixed - Instantaneous | Exterior Dimensions W x H x D - 2P | Exterior Dimensions W x H x D - 3P | Exterior Dimensions W x H x D - 4P | ZCT built-in type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,670,228 VND | 1 Piece(s) | 10 Day(s) | 2 | 20 | 100AF-L | 65 | 65 | 125 | - | 20 | 50 | - | (8-15) x In (Footnote 4) | 90×155×86 | 90×155×86 | 120×155×86 | - |
Loading...Tải…
Ampere frame | 100AF~199AF | Rated Voltage (Ue) AC(AC(V)) | 690 | Rated Voltage (Ue) DC(V) | 500 |
---|---|---|---|---|---|
Over Current Trip Method | Thermal Magnetic Type | Frame Size | 100AF |
Please check the type/dimensions/specifications of the part DBL102S-20A in the Molded Case Circuit Breaker DBN, L Series (100AF) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DBL102S-20A trong chuỗi Molded Case Circuit Breaker DBN, L Series (100AF).
Part Number |
---|
DBL102S-100A |
DBL102S-15A |
DBL102S-30A |
DBL102S-40A |
DBL102S-50A |
DBL102S-60A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Number of Poles | Rated Current (A) | TYPE (series name) | Rated breaking current (Icu) kA (Sym) (AC 415/460V) | Rated breaking current (Icu) kA (Sym) (AC 380V) | Rated breaking current (Icu) kA (Sym) (AC 220/250V) | Rated breaking current (Icu) kA (Sym) (DC 500V(3P)) | Rated breaking current (Icu) kA (Sym) (DC 250V(2P)) | Ics=%×Icu | Trip method and protection characteristics (Option) - Adjustment (Note 1) - Rated (Long time) | Tripping and protection characteristics (Option) - Fixed - Instantaneous | Exterior Dimensions W x H x D - 2P | Exterior Dimensions W x H x D - 3P | Exterior Dimensions W x H x D - 4P | ZCT built-in type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,711,971 VND | 1 Piece(s) | 10 Day(s) | 2 | 100 | 100AF-L | 65 | 65 | 125 | - | 20 | 50 | - | (8-15) x In (Footnote 4) | 90×155×86 | 90×155×86 | 120×155×86 | - | ||
2,656,313 VND | 1 Piece(s) | 10 Day(s) | 2 | 15 | 100AF-L | 65 | 65 | 125 | - | 20 | 50 | - | (8-15) x In (Footnote 4) | 90×155×86 | 90×155×86 | 120×155×86 | - | ||
2,684,144 VND | 1 Piece(s) | 10 Day(s) | 2 | 30 | 100AF-L | 65 | 65 | 125 | - | 20 | 50 | - | (8-15) x In (Footnote 4) | 90×155×86 | 90×155×86 | 120×155×86 | - | ||
2,698,056 VND | 1 Piece(s) | 10 Day(s) | 2 | 40 | 100AF-L | 65 | 65 | 125 | - | 20 | 50 | - | (8-15) x In (Footnote 4) | 90×155×86 | 90×155×86 | 120×155×86 | - | ||
2,705,013 VND | 1 Piece(s) | 10 Day(s) | 2 | 50 | 100AF-L | 65 | 65 | 125 | - | 20 | 50 | - | (8-15) x In (Footnote 4) | 90×155×86 | 90×155×86 | 120×155×86 | - | ||
2,663,270 VND | 1 Piece(s) | 10 Day(s) | 2 | 60 | 100AF-L | 65 | 65 | 125 | - | 20 | 50 | - | (8-15) x In (Footnote 4) | 90×155×86 | 90×155×86 | 120×155×86 | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy