(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Ampere frame | 100AF~199AF | Dimension height(mm) | 96 | Dimension width(mm) | 75 |
---|---|---|---|---|---|
Frame Size (AF) | 100 | Standard Trip Method | Fully Electronic / Oil Dash Pot | Acquired Standards | K S |
Please check the type/dimensions/specifications of the part JBE-102P(60A) in the Molded Case Circuit Breaker-JBE Series (100AF) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JBE-102P(60A) trong chuỗi Molded Case Circuit Breaker-JBE Series (100AF).
Part Number |
---|
JBE-102P(100A) |
JBE-102P(75A) |
JBS-103P(100A) |
JBS-103P(60A) |
JBS-103P(75A) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Rated Current (A) | The number of poles | Rated breaking current (kA) (AC220V) | Rated breaking current (kA) (AC460V) |
---|---|---|---|---|---|---|---|---|
1,420,930 VND | 50 Piece(s) | 7 Day(s) | 100A | 2P2E | 5 | - | ||
1,420,930 VND | 50 Piece(s) | 7 Day(s) | 75A | 2P2E | 5 | - | ||
985,649 VND | 50 Piece(s) | 7 Day(s) | 100A | 3P3E | - | 5 | ||
985,649 VND | 50 Piece(s) | 7 Day(s) | 60A | 3P3E | - | 5 | ||
985,649 VND | 50 Piece(s) | 7 Day(s) | 75A | 3P3E | - | 5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy