(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

4-Pole Earth Leakage Circuit Breaker (Part Number)

4-Pole Earth Leakage Circuit Breaker
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,421,237VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DBE54SB-30A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Rated breaking current
(A)
Endurance life
(회)
Product Weight
(kg)
Over Current Trip Method

2,421,237 VND

1 Piece(s) 10 Day(s) 50AF3013010078Standard Type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.9Fully electronic (ODP)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Poles 4 Rated Operating Voltage(V) AC460 rate sensitivity current(mA) 30,100/200/500
Mounting Method Screw Fixing Connection Method Surface type Acquired Standards KS
Available players 1Ø 2W, 1Ø 3W, 3Ø 3W, 3Ø 4W Number of poles and elements 4P 3E Protection function Both overload and short circuit protection
Rated impulse voltage(kV) 6 Operating Time(sec) Within 0.1 sec

Please check the type/dimensions/specifications of the part DBE54SB-30A in the 4-Pole Earth Leakage Circuit Breaker series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DBE54SB-30A trong chuỗi 4-Pole Earth Leakage Circuit Breaker.

Products like this...

Part Number
DBE104HB-20A
DBE104HB-30A
DBE104HB-40A
DBE104HB-50A
DBE54SB-40A
DBE54SB-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Rated breaking current
(A)
Endurance life
(회)
Product Weight
(kg)
Over Current Trip Method

4,133,913 VND

1 Piece(s) 10 Day(s) 100AF~199AF2015512080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

4,133,913 VND

1 Piece(s) 10 Day(s) 100AF~199AF3015512080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

4,133,913 VND

1 Piece(s) 10 Day(s) 100AF~199AF4015512080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

4,133,913 VND

1 Piece(s) 10 Day(s) 100AF~199AF5015512080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

2,421,237 VND

1 Piece(s) 10 Day(s) 50AF4013010078Standard Type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.9Fully electronic (ODP)

2,421,237 VND

1 Piece(s) 10 Day(s) 50AF5013010078Standard Type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.9Fully electronic (ODP)