(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

4-Pole Earth Leakage Circuit Breaker

4-Pole Earth Leakage Circuit Breaker
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,421,237VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DBE54HB-15A
DBE54HB-20A
DBE54HB-30A
DBE54HB-40A
DBE54HB-50A
DBE54SB-15A
DBE54SB-20A
DBE54SB-30A
DBE54SB-40A
DBE54SB-50A
DBE104HB-15A
DBE104HB-20A
DBE104HB-30A
DBE104HB-40A
DBE104HB-50A
DBE104HB-60A
DBE104HB-75A
DBE104HB-100A
DBE104SB-15A
DBE104SB-20A
DBE104SB-30A
DBE104SB-40A
DBE104SB-50A
DBE104SB-60A
DBE104SB-75A
DBE104SB-100A
DBE204HB-100A
DBE204HB-125A
DBE204HB-150A
DBE204HB-175A
DBE204HB-200A
DBE204HB-225A
DBE204SB-100A
DBE204SB-125A
DBE204SB-150A
DBE204SB-175A
DBE204SB-200A
DBE204SB-225A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Rated Current
(A)
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Type Rated breaking current
(A)
Endurance life
(회)
Product Weight
(kg)
Over Current Trip Method

2,748,944 VND

1 Piece(s) 10 Day(s) 50AF1515512080High blocking type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

2,748,944 VND

1 Piece(s) 10 Day(s) 50AF2015512080High blocking type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

2,748,944 VND

1 Piece(s) 10 Day(s) 50AF3015512080High blocking type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

2,748,944 VND

1 Piece(s) 10 Day(s) 50AF4015512080High blocking type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

2,748,944 VND

1 Piece(s) 10 Day(s) 50AF5015512080High blocking type25 for 460/415 V and 50 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

2,421,237 VND

1 Piece(s) 10 Day(s) 50AF1513010078Standard Type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.9Fully electronic (ODP)

2,421,237 VND

1 Piece(s) 10 Day(s) 50AF2013010078Standard Type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.9Fully electronic (ODP)

2,421,237 VND

1 Piece(s) 10 Day(s) 50AF3013010078Standard Type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.9Fully electronic (ODP)

2,421,237 VND

1 Piece(s) 10 Day(s) 50AF4013010078Standard Type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.9Fully electronic (ODP)

2,421,237 VND

1 Piece(s) 10 Day(s) 50AF5013010078Standard Type14 for 460/415 V and 25 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times0.9Fully electronic (ODP)

4,133,913 VND

1 Piece(s) 10 Day(s) 100AF~199AF1515512080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

4,133,913 VND

1 Piece(s) 10 Day(s) 100AF~199AF2015512080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

4,133,913 VND

1 Piece(s) 10 Day(s) 100AF~199AF3015512080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

4,133,913 VND

1 Piece(s) 10 Day(s) 100AF~199AF4015512080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

4,133,913 VND

1 Piece(s) 10 Day(s) 100AF~199AF5015512080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

4,133,913 VND

1 Piece(s) 10 Day(s) 100AF~199AF6015512080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

4,133,913 VND

1 Piece(s) 10 Day(s) 100AF~199AF7515512080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

4,133,913 VND

1 Piece(s) 10 Day(s) 100AF~199AF10015512080High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

3,144,648 VND

1 Piece(s) 10 Day(s) 100AF~199AF1515512080Standard Type25 for 460/415 V and 35 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

3,144,648 VND

1 Piece(s) 10 Day(s) 100AF~199AF2015512080Standard Type25 for 460/415 V and 35 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

3,144,648 VND

1 Piece(s) 10 Day(s) 100AF~199AF3015512080Standard Type25 for 460/415 V and 35 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

3,144,648 VND

1 Piece(s) 10 Day(s) 100AF~199AF4015512080Standard Type25 for 460/415 V and 35 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

3,144,648 VND

1 Piece(s) 10 Day(s) 100AF~199AF5015512080Standard Type25 for 460/415 V and 35 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

3,144,648 VND

1 Piece(s) 10 Day(s) 100AF~199AF6015512080Standard Type25 for 460/415 V and 35 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

3,144,648 VND

1 Piece(s) 10 Day(s) 100AF~199AF7515512080Standard Type25 for 460/415 V and 35 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

3,144,648 VND

1 Piece(s) 10 Day(s) 100AF~199AF10015512080Standard Type25 for 460/415 V and 35 for 240/220 VElectrical 6,000 times, Mechanical 4,000 times1.3Thermal Magnetic Type

7,902,563 VND

1 Piece(s) 10 Day(s) 200AF~399AF10016514082.5High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.7Thermal Magnetic Type

7,902,563 VND

1 Piece(s) 10 Day(s) 200AF~399AF12516514082.5High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.7Thermal Magnetic Type

7,902,563 VND

1 Piece(s) 10 Day(s) 200AF~399AF15016514082.5High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.7Thermal Magnetic Type

7,902,563 VND

1 Piece(s) 10 Day(s) 200AF~399AF17516514082.5High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.7Thermal Magnetic Type

7,902,563 VND

1 Piece(s) 10 Day(s) 200AF~399AF20016514082.5High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.7Thermal Magnetic Type

7,902,563 VND

1 Piece(s) 10 Day(s) 200AF~399AF22516514082.5High blocking type35 for 460/415 V and 65 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.7Thermal Magnetic Type

6,627,960 VND

1 Piece(s) 10 Day(s) 200AF~399AF10016514082.5Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.7Thermal Magnetic Type

6,627,960 VND

1 Piece(s) 10 Day(s) 200AF~399AF12516514082.5Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.7Thermal Magnetic Type

6,627,960 VND

1 Piece(s) 10 Day(s) 200AF~399AF15016514082.5Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.7Thermal Magnetic Type

6,627,960 VND

1 Piece(s) 10 Day(s) 200AF~399AF17516514082.5Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.7Thermal Magnetic Type

6,627,960 VND

1 Piece(s) 10 Day(s) 200AF~399AF20016514082.5Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.7Thermal Magnetic Type

6,627,960 VND

1 Piece(s) 10 Day(s) 200AF~399AF22516514082.5Standard Type25 for 460/415 V and 50 for 240/220 VElectrical 4,000 times, Mechanical 4,000 times1.7Thermal Magnetic Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Number of Poles 4 Rated Operating Voltage(V) AC460 rate sensitivity current(mA) 30,100/200/500
Mounting Method Screw Fixing Connection Method Surface type Acquired Standards KS
Available players 1Ø 2W, 1Ø 3W, 3Ø 3W, 3Ø 4W Number of poles and elements 4P 3E Protection function Both overload and short circuit protection
Rated impulse voltage(kV) 6 Operating Time(sec) Within 0.1 sec