(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Specifications]·Relay terminal block for DIN rail ·max 6 mm2 ·basic type.
Part Number |
---|
282-687 |
282-901 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Number of input/outputs | Rated current (UL) (A) | Product Type (□□ Terminal Block) | Color | Number of Wires (Wire / Pole) | Rated Voltage (V) | Rated Current (A) | Voltage (UL Standard) (V) | Voltage (CSA Standard) (V) | Current (CSA Standard) (A) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
258,882 VND | 1 Piece(s) | 4 Day(s) or more | 10 | [1-to-N] Ground to 3 | - | Grounding Wire | Green yellow | 3 lines | - | - | - | - | - | ||
101,475 VND | 1 Piece(s) | 4 Day(s) or more | 10 | 1 to 1 | 30 | Relay / Branch | Gray | 2-Wire | 800 | 41 | 600 | 600 | 40 |
Loading...Tải…
Wiring Method | Screwless | Mounting Method | DIN rail mount | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Terminal Thickness (Pitch)(mm) | 8 | Conforming Wire | Single Wire / Stranded Wire / Flexible Stranded Wire / Flexible Stranded Wire (Ferrule Crimp) / Flexible Stranded Wire (End Bonding) |
Compatible Wire Cross Section(mm2) | 0.2 to 6 | Compatible Wire Size(AWG) | 24 to 10 | Maximum Outer Diameter of Coat(φ mm) | 6.5 |