(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
PM-PW Series Common Terminal Block for Control Panels

PM-PW Series Common Terminal Block for Control Panels
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      717,261VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
● Convenient for application to various uses. Power supply source 5 mm / power supply destination 3.5 mm pitch terminal block
● Highly visible at the work site. Color-coded terminal block
● Ultra-small type of power supply branch module. 8 points (width 38 mm)
● Standardized design. Same circuit board case as other IM and PM series
● Eliminates errors in arrangement of jumpers, etc. Power supply branches supported with just this one unit
● Top terminal block is for common use, and the entire terminal block has the same polarity

Note: When using a small screwdriver on the top 255 terminal block, press the center of the lever.
If the edge of the lever is pressed strongly, the lever may break.

 
Part Number
PM-PW8-739/3.5
PM-PW16-739/3.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Poles
(Pole)
Dimensions

717,261 VND

1 Piece(s) 4 Day(s) or more 108x2W38xL55xH25.9mm

1,042,366 VND

1 Piece(s) 4 Day(s) or more 1016x2W70xL55xH25.9mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Screwless Mounting Method DIN rail mount Parts/Completed products Assembled product
Number of input/outputs 1-to-N Rated Voltage DC30V (The minimum voltage depends on the connected device.) Rated Current (1) Between Homopolar 255 Series Terminal Blocks: 12 A Max. (2) Between 739-3 Series Terminal Blocks: 6 A Max.
Conforming Wire (1) Homopolar 255 Series Terminal Block Side: 0.08 to 2.5 mm2 / AWG28 to 12 (Wire Coating Outer Diameter: φ4.1 mm or Less) (2) 739-3 Series Terminal Block Side: 0.08 to 1.5 mm2 / AWG28 to 14 (Wire Coating Outer Diameter: φ3.4 mm or Less) Wire direction length 5 to 6mm Recommended tools (1) 210-720, 210-120J, 210-350/01 (2) 210-719, 210-119SB