(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
MCS-MINI 734 series for the cable stop connector cover.
[Specifications]
●Application: CAGE CLAMP® connector for male and female connectors
●Applicable pin pitch: 2 types, 3.5 mm and 3.81 mm
Part Number |
---|
734-602 |
734-603 |
734-604 |
734-606 |
734-612 |
734-638 |
734-640 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Color | Product Type | Applicable pin pitch (mm) | Color | Note |
---|---|---|---|---|---|---|---|---|---|---|
59,083 VND | 3 Piece(s) | 4 Day(s) or more | 10 | Light Gray | For 2-pole | 3.5 | Light Gray | Mount method: secure using cable ties, 1 after the cable outlet, maximum cable tie width 3.6 mm | ||
62,270 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Light Gray | For 3-pole | 3.5 | Light Gray | Mount method: secure using cable ties, 1 after the cable outlet, maximum cable tie width 3.6 mm | ||
63,863 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Light Gray | For 4-pole | 3.5 | Light Gray | Mount method: secure using cable ties, 1 after the cable outlet, maximum cable tie width 3.6 mm | ||
67,051 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Light Gray | For 6-pole | 3.5 | Light Gray | Mounting method: use of cable clamps, 1 after cable outlet | ||
79,005 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Light Gray | For 12-pole | 3.5 | Light Gray | Securing method: use of cable clamps, 1 after the cable outlet and 2 on the cable outlet side *remove the lockout cap for use | ||
71,036 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Orange | For 8-pole | 3.81 | Orange | Mounting method: use of cable clamps, 1 after cable outlet | ||
75,020 VND | 2 Piece(s) | 4 Day(s) or more | 10 | Orange | For 10-pole | 3.81 | Orange | Securing method: use of cable clamps, 1 after cable outlet and 2 on cable outlet side |
Loading...Tải…
Type | Hood | Features | Capable of Securing Multicore Cables, Etc. | Applicable Series | 734 |