(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
IM-MDR Half Pitch MDR Connector Terminal Block for Control Panels

IM-MDR Half Pitch MDR Connector Terminal Block for Control Panels
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,001,728VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
● Simple to use. 1-to-1 circuit
● An ultra small type. A 3.5 mm pitch terminal block.
● Industry standard. An MDR connector used as standard in servo amplifiers.
● Ideal for shield processing and EMC audits, etc. Equipped with a shield terminal block.

 
Part Number
IM-MDR739/3.5-20PC
IM-MDR739/3.5-26PC
IM-MDR739/3.5-36PC
IM-MDR739/3.5-50PC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of Poles
(Pole)
Dimension width
(mm)

1,001,728 VND

1 Piece(s) 6 Day(s) or more 102046

1,272,460 VND

1 Piece(s) 4 Day(s) or more 102657

1,407,921 VND

1 Piece(s) 6 Day(s) or more 103674

1,638,203 VND

1 Piece(s) 4 Day(s) or more 1050100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector MDR connector Mounting Method With DIN rail Pitch Between Terminals(mm) 3.5
Dimension vertical(mm) 31.1 Dimension depth(mm) 55 Rated Voltage(V) AC/DC32
Rated Current(A) 0.5 Terminal Block, Wire Connection Method Screwless Wire, Compatible Cross Section(mm2) 0.08 to 1.5
Wire, Compatible AWG Size(AWG) 28 to 14 Compatible Wire Coating Outer Diameter(mm) 3.4 Wire Peeling Length(mm) 5–6
Recommended tools 210-719, 210-119SB