(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KF-101PS |
KF-101PSO |
KF-101S |
KF-101SY |
KF-121PS |
KF-121PSO |
KF-201DS |
KF-201PS |
KF-201PSO |
KF-221PS |
KF-221PSO |
KF-301PS |
KF-301PSO |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | The number of bodies (EA) | Wiring Hole (EA) | Contact | Type | Color |
---|---|---|---|---|---|---|---|---|---|
1,565,303 VND | 1 Piece(s) | 8 Day(s) | 1 | 1 | 1a1b | Safety Cover, Safety Lever Type | Yellow | ||
1,674,446 VND | 1 Piece(s) | 10 Day(s) | 1 | 1 | 1a1b | Safety Cover, Safety Lever Type | Orange | ||
1,341,697 VND | 1 Piece(s) | 8 Day(s) | 1 | 1 | 1a1b | Safety Lever Type | Green | ||
1,274,603 VND | 1 Piece(s) | 10 Day(s) | 1 | 1 | 1a1b | Safety Lever Type | Yellow | ||
1,788,910 VND | 1 Piece(s) | 8 Day(s) | 1 | 2 | 1a1b | Safety Cover, Safety Lever Type | Yellow | ||
1,699,490 VND | 1 Piece(s) | 10 Day(s) | 1 | 2 | 1a1b | Safety Cover, Safety Lever Type | Orange | ||
4,248,697 VND | 1 Piece(s) | 8 Day(s) | 2 | 1 | 1a1b x 2 | Safety Lever, Integral Safety Cover | Yellow | ||
3,712,006 VND | 1 Piece(s) | 8 Day(s) | 2 | 1 | 1a1b x 2 | Safety Cover, Safety Lever Type | Yellow | ||
3,666,471 VND | 1 Piece(s) | 10 Day(s) | 2 | 1 | 1a1b x 2 | Safety Cover, Safety Lever Type | Orange | ||
4,159,248 VND | 1 Piece(s) | 8 Day(s) | 2 | 2 | 1a1b x 2 | Safety Cover, Safety Lever Type | Yellow | ||
3,951,282 VND | 1 Piece(s) | 10 Day(s) | 2 | 2 | 1a1b x 2 | Safety Cover, Safety Lever Type | Orange | ||
5,366,758 VND | 1 Piece(s) | 8 Day(s) | 3 | 1 | 1a1b x 3 | Safety Cover, Safety Lever Type | Yellow | ||
5,098,442 VND | 1 Piece(s) | 10 Day(s) | 3 | 1 | 1a1b x 3 | Safety Cover, Safety Lever Type | Orange |
Loading...Tải…
Body size | Die casting stand | Wire included or not | Not available | Allowable Current(A/VAC) | 16/125, 8/250 |
---|---|---|---|---|---|
Lifespan | Mechanical 1 million times or more | Built-in switch | AZBIL 5210Q | Certification | CE/UL |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy