(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SFC1100-1V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Wavelength | Size (mm) | Specification | Power Consumption | Number of video channels | Video input range (Vpp) | Video Encoding (bit) | Video Connector Type | Number of data channels | Data operation Method | The number of audio channels | Optical Connector Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13,416,910 VND | 1 Piece(s) | 5 Day(s) | - | 147.6(W) x 180.6(D) x 25.3(H) 2.0kg | BNC 75Ω Video ST Type | 4.9W | 1 | 0.35~2 | 10 | - | 1 | Support 2-wire or 4-wire type | 1 | ST/PC |
Loading...Tải…
Communication method before conversion | Serial | Communication method after converting | Optical Communication | Number of master-slave electrodes | Others |
---|---|---|---|---|---|
Dimension vertical(mm) | 25.3 | Dimension width(mm) | 148 | Dimension depth(mm) | 181 |
Operating Temperature(°C) | -20~70 | Humidity(%) | 0 ~ 95 | Input Power | 12VDC/1.5A |
Video Method | PAL/NTSC | Video bandwidth (-3 dB)(MHz) | 8 | Video Output Range(Vp-p) | 1 |
Video Differential gain(%) | ≤1 | Video Differential phase | ≤1 | Video signal noise ratio | ≥63dB |
Data Communication Method | RS232 or RS422/485 | Data Rate | DC to 100Kb/s | Data Format | NRZ, RZI, Manchester |
Data Connector Type | TB 5 ~ TB 8 | Audio IN | Single Mode | Audio Harmonic distortion(%) | ≤1 |
Audio bandwidth (-3 dB)(KHz) | 20~15 | Audio reception sensitivity(dBm) | -35 | Audio Encoding | 24bit |
Audio SNR | ≥70dB | Audio Connector Type | TB 8 | Optical Wavelength | 1310/1550nm |
Optical Table Type | Single Mode, Multi Mode | Optical Budget(system) | 12dB | Optical Light Output | -5~-12dBm |
Optical Reception Sensitivity | -35dBm | Operating environment stand-alone type(W) | 4 | Operating environment Rack type(W) | 4 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy