(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SFC100-232SCS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Transmission speed (Mbps) | Interface - Serial port | Standard | Interface - Dipswitch |
---|---|---|---|---|---|---|---|---|
5,143,152 VND | 2 Piece(s) | 5 Day(s) | Max. 250 | Serial 1 port (DB-9 Female) RS232 Serial Cable (transmission distance 15 m) | EIA-RS232C(ITU-7 V.28) | DTE/DCE |
Loading...Tải…
Communication method before conversion | Serial | Communication method after converting | Optical Communication | Number of master-slave electrodes | 1:1 |
---|---|---|---|---|---|
Dimension vertical(mm) | 26 | Dimension width(mm) | 71 | Dimension depth(mm) | 93 |
Transmission distance | 20km | Wavelength | 1310nm | Optical cable | Single Mode |
Operating Temperature(°C) | 0~60 | Storage Temperature(°C) | -20~80 | Humidity(%) | 5 – 95 (No-Condensing) |
Installation method | Stand-alone, wall-mounted, center-mounted Modular | Input Power | DC 12 V 1.5 A SMPS Adapter | Interface - LED indication | Pur unit: Power, Per Port(Fiber) : Link/Act |
Power Consumption | 3.0W | Interface - Optical port | 100 Mbps 1 port (ST/SC Connector) Multi mode: 62.5/125 μm (2 km), Single mode : 9/125 μm (100 km) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy