(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SFC200-SCM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Optical cable | Installation method | Input Power | Specification | The number of ports | The number of ports | Power Consumption |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,081,327 VND | 1 Piece(s) | 5 Day(s) | 26 | 71 | 94 | Multi mode | Stand-alone type, center mounted module type | DC 5 V 2 A SMPS Adapter | - | SC | SC | 2.5W |
Loading...Tải…
Communication method before conversion | Ethernet | Communication method after converting | Optical Communication | Number of master-slave electrodes | 1:1 |
---|---|---|---|---|---|
Transmission speed(Mbps) | 100 | Operating Temperature(°C) | 0~60 | Storage Temperature(°C) | -20~80 |
Humidity(%) | 5 – 95 (No-Condensing) | Standard | IEEE 802.3 10Base-T. IEEE 802.3u 100Base-TX/100Base-FX | Interface - RJ45 port | 10/100 BaseT (X) 1 port, Auto-negotiation, Auto MDI/MDI-XUTP/STP Cat. 3, 4, 5, 6 Cable EIA/TIA-568 100-ohm (Transmission Distance 100 m) |
Interface - LED indication | Power, FD, LINK/Act, FX, TX | Interface - Optical port | 100 Mbps 1 port (ST/SC Connector) Multi mode: 62.5/125 μm (2 km),Single mode : 9/125 μm (-120 km) | Interface - Dipswitch | Internal, Auto-negotiation, 10/100Mbps, Full/Half Duplex, on/off |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy