(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Jumper only for WT Series

Jumper only for WT Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      84,303VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Z7.261.1227.0
Z7.261.1327.0
Z7.261.1427.0
Z7.261.1527.0
Z7.261.2027.0
Z7.280.6227.0
Z7.280.6327.0
Z7.280.6427.0
Z7.280.6527.0
Z7.280.7027.0
Z7.280.8027.0
Z7.282.5227.0
Z7.282.5327.0
Z7.282.5427.0
Z7.282.5527.0
Z7.283.8227.0
Z7.284.4227.0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThe number of poles
(Pole)
Type Applied Model

87,210 VND

10 Piece(s) 6 Day(s) 2IVB WKF 4-2WT 4

165,699 VND

10 Piece(s) Quote 3IVB WKF 4-3WT 4

250,002 VND

10 Piece(s) Quote 4IVB WKF 4-4WT 4

140,956 VND

10 Piece(s) 42 Day(s) 5IVB WKF 4-5WT 4

1,511,640 VND

20 Piece(s) Quote 10IVB WKF 4-10WT 4

84,303 VND

10 Piece(s) 6 Day(s) 2IVB WKF 2,5-2WT 2,5

156,978 VND

10 Piece(s) Quote 3IVB WKF 2,5-3WT 2,5

232,560 VND

10 Piece(s) Quote 4IVB WKF 2,5-4WT 2,5

131,896 VND

10 Piece(s) 42 Day(s) 5IVB WKF 2,5-5WT 2,5

199,995 VND

20 Piece(s) Quote 10IVB WKF 2,5-10WT 2,5

3,023,280 VND

20 Piece(s) Quote 20IVB WKF 2,5-20WT 2,5

168,606 VND

10 Piece(s) 6 Day(s) 2IVB WKFN 6-2WT 6

261,630 VND

10 Piece(s) Quote 3IVB WKFN 6-3WT 6

392,445 VND

10 Piece(s) Quote 4IVB WKFN 6-4WT 6

488,376 VND

10 Piece(s) Quote 5IVB WKFN 6-5WT 6

252,909 VND

10 Piece(s) 6 Day(s) 2IVB WKF 10-2WT 10

290,700 VND

10 Piece(s) Quote 2IVB WKF 16-2WT 16

Loading...Tải…

  1. 1