(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Dimension width W (mm) | Dimensions Vertical L (mm) | Dimension Depth H (mm) | Type | E (mm) | D (mm) | g |
---|---|---|---|---|---|---|---|---|---|---|---|
827,390 VND | 10 Piece(s) | Quote | 45 | 50 | 30 | AK060 | 35 | 40 | 80 | ||
1,100,183 VND | 10 Piece(s) | Quote | 64 | 58 | 36 | AK061 | 36 | 46 | 160 | ||
1,283,557 VND | 10 Piece(s) | Quote | 64 | 98 | 36 | AK062 | 36 | 86 | 220 | ||
1,672,630 VND | 10 Piece(s) | Quote | 64 | 150 | 36 | AK063 | 36 | 138 | 340 | ||
1,560,826 VND | 10 Piece(s) | Quote | 80 | 75 | 57 | AK081 | 52 | 63 | 290 | ||
2,030,423 VND | 10 Piece(s) | Quote | 80 | 125 | 57 | AK082 | 52 | 113 | 440 | ||
2,397,170 VND | 10 Piece(s) | 9 Day(s) | 80 | 175 | 57 | AK083 | 52 | 163 | 530 | ||
3,363,166 VND | 10 Piece(s) | Quote | 80 | 250 | 57 | AK084 | 52 | 238 | 720 | ||
3,649,390 VND | 5 Piece(s) | Quote | 120 | 122 | 81 | AK120 | 82 | 106 | 950 | ||
3,814,885 VND | 5 Piece(s) | Quote | 120 | 122 | 91 | AK121 | 82 | 106 | 970 | ||
4,382,855 VND | 5 Piece(s) | Quote | 120 | 220 | 81 | AK122 | 82 | 204 | 1.420 | ||
4,467,826 VND | 5 Piece(s) | Quote | 120 | 220 | 91 | AK123 | 82 | 204 | 1.450 | ||
6,323,830 VND | 5 Piece(s) | Quote | 120 | 360 | 81 | AK124 | 82 | 344 | 1.860 | ||
4,879,283 VND | 5 Piece(s) | Quote | 160 | 160 | 90 | AK161 | 110 | 140 | 1.410 | ||
6,042,083 VND | 5 Piece(s) | Quote | 160 | 260 | 90 | AK162 | 110 | 240 | 1.950 | ||
7,513,490 VND | 5 Piece(s) | Quote | 160 | 360 | 90 | AK163 | 110 | 340 | 2.540 | ||
12,169,138 VND | 1 Piece(s) | Quote | 160 | 560 | 90 | AK164 | 110 | 540 | 4.310 | ||
9,986,650 VND | 1 Piece(s) | Quote | 230 | 200 | 110 | AK231 | 180 | 180 | 2.720 | ||
11,842,682 VND | 1 Piece(s) | Quote | 230 | 280 | 110 | AK232 | 180 | 260 | 3.850 | ||
13,264,874 VND | 1 Piece(s) | Quote | 230 | 330 | 110 | AK233 | 180 | 310 | 4.270 | ||
17,325,720 VND | 1 Piece(s) | Quote | 230 | 400 | 110 | AK234 | 180 | 380 | 4.880 | ||
23,832,923 VND | 1 Piece(s) | Quote | 230 | 600 | 110 | AK235 | 180 | 580 | 6.380 | ||
20,362,430 VND | 1 Piece(s) | Quote | 310 | 402,5 | 110 | AK311 | 261 | 382 | 6.300 | ||
27,969,817 VND | 1 Piece(s) | Quote | 310 | 600 | 110 | AK312 | 261 | 580 | 8.480 | ||
1,413,238 VND | 10 Piece(s) | Quote | 75 | 80 | 55 | PK081 | 45 | 68 | 230 | ||
1,820,218 VND | 10 Piece(s) | Quote | 75 | 110 | 55 | PK082 | 45 | 98 | 295 | ||
2,137,750 VND | 10 Piece(s) | Quote | 75 | 160 | 55 | PK083 | 45 | 148 | 405 | ||
2,508,974 VND | 5 Piece(s) | Quote | 75 | 190 | 55 | PK084 | 45 | 178 | 450 | ||
3,376,597 VND | 5 Piece(s) | Quote | 120 | 122 | 90 | PK121 | 82 | 106 | 750 | ||
4,118,172 VND | 5 Piece(s) | Quote | 120 | 220 | 90 | PK123 | 82 | 204 | 1.060 | ||
4,324,715 VND | 5 Piece(s) | Quote | 160 | 160 | 90 | PK161 | 110 | 140 | 1.130 | ||
5,353,357 VND | 5 Piece(s) | Quote | 160 | 260 | 90 | PK162 | 110 | 240 | 1.710 | ||
6,677,146 VND | 5 Piece(s) | Quote | 160 | 360 | 90 | PK163 | 110 | 340 | 2.150 | ||
10,715,638 VND | 1 Piece(s) | Quote | 160 | 560 | 90 | PK164 | 110 | 540 | 3.185 | ||
9,758,566 VND | 1 Piece(s) | Quote | 250 | 255 | 120 | PK251 | 200 | 235 | 2.650 | ||
14,150,375 VND | 1 Piece(s) | Quote | 250 | 400 | 120 | PK252 | 200 | 380 | 3.650 | ||
20,026,992 VND | 1 Piece(s) | Quote | 250 | 600 | 120 | PK254 | 200 | 580 | 5.235 | ||
17,696,915 VND | 1 Piece(s) | Quote | 405 | 400 | 120 | PK411 | 355 | 380 | 5.580 | ||
2,213,797 VND | 10 Piece(s) | Quote | 75 | 80 | 75 | PKH081 | 45 | 68 | 300 | ||
3,407,905 VND | 5 Piece(s) | Quote | 110 | 140 | 60 | ACF110 | 60 | 122 | 700 | ||
3,694,128 VND | 5 Piece(s) | Quote | 110 | 200 | 60 | ACF112 | 60 | 182 | 880 | ||
4,168,202 VND | 5 Piece(s) | Quote | 130 | 160 | 70 | ACF130 | 80 | 142 | 910 | ||
4,642,246 VND | 5 Piece(s) | Quote | 130 | 220 | 70 | ACF132 | 80 | 202 | 1.130 | ||
4,356,023 VND | 5 Piece(s) | Quote | 150 | 180 | 60 | ACF150 | 100 | 162 | 968 | ||
4,642,246 VND | 5 Piece(s) | Quote | 150 | 260 | 60 | ACF152 | 100 | 242 | 1.273 | ||
4,731,695 VND | 5 Piece(s) | Quote | 170 | 200 | 60 | ACF170 | 120 | 182 | 1.096 | ||
5,304,170 VND | 5 Piece(s) | Quote | 170 | 280 | 60 | ACF172 | 120 | 262 | 1.471 | ||
11,681,663 VND | 1 Piece(s) | Quote | 200 | 230 | 90 | ACF200 | 144 | 212 | 1.720 | ||
1,176,230 VND | 10 Piece(s) | Quote | 50 | 75 | 33 | AC052 | 34 | 61 | 134 | ||
1,551,902 VND | 10 Piece(s) | Quote | 50 | 100 | 33 | AC054 | 34 | 86 | 166 | ||
- | 10 Piece(s) | Quote | 70 | 100 | 50 | AC070 | 33 | 84 | 328 | ||
2,356,908 VND | 10 Piece(s) | Quote | 70 | 140 | 50 | AC072 | 33 | 124 | 411 | ||
2,759,412 VND | 5 Piece(s) | Quote | 70 | 180 | 50 | AC074 | 33 | 164 | 495 | ||
2,303,245 VND | 5 Piece(s) | Quote | 90 | 120 | 60 | AC090 | 40 | 102 | 580 | ||
2,754,935 VND | 5 Piece(s) | Quote | 90 | 160 | 60 | AC092 | 40 | 142 | 680 | ||
3,886,426 VND | 5 Piece(s) | Quote | 90 | 250 | 60 | AC094 | 40 | 232 | 861 | ||
4,543,874 VND | 5 Piece(s) | Quote | 150 | 180 | 90 | AC150 | 100 | 162 | 1.216 | ||
4,830,097 VND | 5 Piece(s) | 9 Day(s) | 150 | 260 | 90 | AC152 | 100 | 242 | 1.569 | ||
5,013,470 VND | 5 Piece(s) | Quote | 170 | 200 | 90 | AC170 | 120 | 182 | 1.430 | ||
5,487,515 VND | 5 Piece(s) | Quote | 170 | 280 | 90 | AC172 | 120 | 262 | 1.789 | ||
9,646,763 VND | 1 Piece(s) | Quote | 200 | 230 | 120 | AC200 | 144 | 212 | 2.005 | ||
2,759,412 VND | 5 Piece(s) | Quote | 90 | 160 | 60 | AC092K | 40 | 142 | 520 | ||
3,425,783 VND | 5 Piece(s) | Quote | 110 | 140 | 60 | ACF110K | 60 | 122 | 534 | ||
4,016,137 VND | 5 Piece(s) | Quote | 120 | 122 | 82 | AP120 | 82 | 106 | 770 | ||
4,959,778 VND | 5 Piece(s) | Quote | 120 | 220 | 82 | AP122 | 82 | 204 | 1.110 | ||
5,465,160 VND | 5 Piece(s) | Quote | 160 | 160 | 90 | AP161 | 110 | 140 | 1.190 | ||
6,815,810 VND | 5 Piece(s) | Quote | 160 | 260 | 90 | AP162 | 110 | 240 | 1.620 |
Loading...Tải…
Type | Control box | Material | Aluminum |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy