(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Surge Protector (Single Phase Type)

Surge Protector (Single Phase Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      465,088VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・There is no delay in operation for abrupt surges and also
Response is excellent. as well can be installed directly to the distribution box etc.
The Limited Voltage is low to gain surely protective effect.
The Life expectancy of Over-Voltage does not exceed rating.
・Related Keywords: KEM, KEM, Circuit Protector

 
Part Number
K10-380V4Y
K14D471-A3
K14D821-A6
K15-380V4Y
K20E102
K20E152
K20E182
K20E271
K20E390
K20E471
K20E560
K20E680
K20E681
K20E820
K20E821
K25E102
K25E152
K25E182
K25E271
K25E471
K25E681
K25E821
K32E102
K32E152
K32E182
K32E201
K32E271
K32E471
K32E681
K32E821
K40-120V2Y
K40-220V2Y
K40-220V3Y
K40-380V2Y
K40-380V3Y
K40-380V4Y
K40-440V2Y
K40-440V3Y
K40E102
K40E152
K40E182
K40E201
K40E271
K40E471
K40E681
K40E821
K53E102
K53E152
K53E182
K53E201
K53E271
K53E471
K53E681
K53E821
K70-220V2Y
K70-220V3Y
K70-380V2Y
K70-380V3Y
K70-380V4Y
K70-440V2Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum allowable voltage
(AC(rms) (V))
Maximum allowable voltage
(DC (V))
Energy
(10/1,000μs(J))
Rated Wattage
(w)
With standing Surge Current
(8/20μs 1 Time(A))
Varistor voltage
(V1mA (V))
Maximum Clamping voltage(8/20μs)
(VC(V))
kA In Imax Uo Uc Up Rated Voltage
(Voltage)
Rated Voltage
(Phase)
Type

1,549,808 VND

1 Piece(s) 8 Day(s) --------5kA10kA3P 4W 220V/380V320V/510V2.5kV---

1,191,849 VND

1 Piece(s) 10 Day(s) -------------AC200~220VSingle phase-

1,274,289 VND

1 Piece(s) 10 Day(s) -------------AC380~440VThree phase+E-

2,244,026 VND

1 Piece(s) 8 Day(s) --------7.5kA15kA3P 4W 220V/380V320V/510V2.5kV---

551,864 VND

1 Piece(s) 8 Day(s) 6258254201.010,0001,000(900~1,100)1,65010kA--------

595,254 VND

1 Piece(s) 8 Day(s) 9501,2106291.010,0001,500(1,350~1,650)2,50010kA--------

595,254 VND

1 Piece(s) 8 Day(s) 1,2001,4507561.010,0001,800(1,620~1,980)2,97010kA--------

465,088 VND

1 Piece(s) 8 Day(s) 1752251421.010,000270(243~297)45510kA--------

465,088 VND

1 Piece(s) 8 Day(s) 2531200.23,00039(35~43)7710kA--------

465,088 VND

1 Piece(s) 8 Day(s) 3003852471.010,000470(423~517)77510kA--------

465,088 VND

1 Piece(s) 8 Day(s) 3545290.23,00055(50~62)11010kA--------

465,088 VND

1 Piece(s) 8 Day(s) 4056360.23,00068(61~75)13510kA--------

465,088 VND

1 Piece(s) 8 Day(s) 4205603261.010,000680(612~748)1,12010kA--------

465,088 VND

1 Piece(s) 8 Day(s) 5065431.010,00082(74~90)13510kA--------

508,478 VND

1 Piece(s) 8 Day(s) 5106703441.010,000820(738~902)1,35510kA--------

682,033 VND

1 Piece(s) 8 Day(s) 6258255251.015,0001,000(900~1,100)1,65015kA--------

725,421 VND

1 Piece(s) 8 Day(s) 9501,2107001.015,0001,500(1,350~1,650)2,50015kA--------

725,421 VND

1 Piece(s) 8 Day(s) 1,2001,4509801.015,0001,800(1,620~1,980)2,97015kA--------

595,254 VND

1 Piece(s) 8 Day(s) 1752252381.015,000270(243~297)45515kA--------

595,254 VND

1 Piece(s) 8 Day(s) 3003853151.015,000470(423~517)77515kA--------

638,641 VND

1 Piece(s) 8 Day(s) 4205603501.015,000680(612~748)1,12015kA--------

682,033 VND

1 Piece(s) 8 Day(s) 5106704201.015,000820(738~902)1,35515kA--------

985,753 VND

1 Piece(s) 8 Day(s) 6258258681.220,0001,000(900~1,100)1,65020kA--------

1,029,143 VND

1 Piece(s) 8 Day(s) 9501,2101,0921.220,0001,500(1,350~1,650)2,50020kA--------

1,029,143 VND

1 Piece(s) 8 Day(s) 1,2001,4501,1901.220,0001,800(1,620~1,980)2,97020kA--------

725,421 VND

1 Piece(s) 8 Day(s) 1301702941.220,000200(185~225)34020kA--------

725,421 VND

1 Piece(s) 8 Day(s) 1752253571.220,000270(243~297)45520kA--------

812,198 VND

1 Piece(s) 8 Day(s) 3003855671.220,000470(423~517)77520kA--------

855,588 VND

1 Piece(s) 8 Day(s) 4205606301.220,000680(612~748)1,12020kA--------

920,671 VND

1 Piece(s) 8 Day(s) 5106707631.220,000820(738~902)1,35520kA--------

1,896,918 VND

1 Piece(s) 8 Day(s) -----470(423~517)775-20kA40kA1P 2W 120V175V2.5KV---

1,896,918 VND

1 Piece(s) 8 Day(s) -----270(243~297)455-20kA40kA1P 2W 220V300V2.5KV---

2,764,693 VND

1 Piece(s) 8 Day(s) --------20kA40kA3P3W220V300V2.5kV---

2,113,861 VND

1 Piece(s) 8 Day(s) -----200(185~225)34040KA20kA40kA1P 2W 380V510V2.5KV---

2,981,638 VND

1 Piece(s) 8 Day(s) --------20kA40kA3P3W380V510V2.5kV---

3,632,468 VND

1 Piece(s) 8 Day(s) --------20kA40kA3P 4W 220V/380V320V/510V2.5kV---

2,287,416 VND

1 Piece(s) 8 Day(s) -----1,800(1,620~1,980)2,970-20kA40kA1P 2W 440V625V2.5KV---

3,198,581 VND

1 Piece(s) 8 Day(s) --------20kA40kA3P3W440V625V2.5kV---

1,159,308 VND

1 Piece(s) 8 Day(s) 6258251,0921.440,0001,000(900~1,100)1,65040kA--------

1,246,086 VND

1 Piece(s) 8 Day(s) 9501,210-1.440,0001,500(1,350~1,650)2,50040kA--------

1,246,086 VND

1 Piece(s) 8 Day(s) 1,2001,4501,5121.440,0001,800(1,620~1,980)2,97040kA--------

1,029,143 VND

1 Piece(s) 8 Day(s) 1301703641.440,000200(185~225)34040kA--------

1,029,143 VND

1 Piece(s) 8 Day(s) 1752254761.440,000270(243~297)45540kA--------

1,029,143 VND

1 Piece(s) 8 Day(s) 3003857071.440,000470(423~517)77540kA--------

1,029,143 VND

1 Piece(s) 8 Day(s) 4205607641.440,000680(612~748)1,12040kA--------

1,137,613 VND

1 Piece(s) 8 Day(s) 5106709521.440,000820(738~902)1,35540kA--------

1,896,918 VND

1 Piece(s) 8 Day(s) 6258251,3861.670,0001,000(900~1,100)1,65070kA--------

1,896,918 VND

1 Piece(s) 8 Day(s) 9501,210-1.670,0001,500(1,350~1,650)2,50070kA--------

1,896,918 VND

1 Piece(s) 8 Day(s) 1,2001,4501,9181.670,0001,800(1,620~1,980)2,97070kA--------

1,679,973 VND

1 Piece(s) 8 Day(s) 1301704621.670,000200(185~225)34070kA--------

1,679,973 VND

1 Piece(s) 8 Day(s) 1752256021.670,000270(243~297)45570kA--------

1,679,973 VND

1 Piece(s) 8 Day(s) 3003858961.670,000470(423~517)77570kA--------

1,788,446 VND

1 Piece(s) 8 Day(s) 4205609941.670,000680(612~748)1,12070kA--------

1,788,446 VND

1 Piece(s) 8 Day(s) 5106701,2041.670,000820(738~902)1,35570kA--------

3,198,581 VND

1 Piece(s) 8 Day(s) -----1,000(900~1,100)1,650-35kA70kA1P 2W 220V300V2.5KV---

4,500,243 VND

1 Piece(s) 8 Day(s) --------35kA70kA3P3W220V300V2.5kV---

3,415,526 VND

1 Piece(s) 8 Day(s) -----820(738~902)1,355-35kA70kA1P 2W 380V510V2.5KV---

4,934,133 VND

1 Piece(s) 8 Day(s) --------35kA70kA3P3W380V510V2.5kV---

6,235,794 VND

1 Piece(s) 8 Day(s) --------20kA70kA3P 4W 220V/380V320V/510V2.5kV---

3,632,468 VND

1 Piece(s) 8 Day(s) -----680(612~748)1,120-35kA70kA1P 2W 440V550V2.5KV---

Loading...Tải…