(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Surge Protector (Single Phase Power Grounding Type)

Surge Protector (Single Phase Power Grounding Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      682,033VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・There is no delay in operation for abrupt surges and also
Response is excellent. as well can be installed directly to the distribution box etc.
The Limited Voltage is low to gain surely protective effect.
The Life expectancy of Over-Voltage does not exceed rating.
・Related Keywords: KEM, KEM, Circuit Protector

 
Part Number
K40-120V2Y
K40-220V2Y
K40-380V2Y
K40-440V2Y
K70-220V2Y
K70-380V2Y
K70-440V2Y
K80-220V2Y
K80-380V2Y
K80-440V2Y
KBL20-220V2Y
KBL20-380V2Y
KBL20-440V2Y
KBL40-220V2Y
KBL40-380V2Y
KBL40-440V2Y
KBL70-220V2Y
KBL70-380V2Y
KBL70-440V2Y
KBL80-220V2Y
KBL80-380V2Y
KBL80-440V2Y
KC10-120V2Y
KC10-220V2Y
KC10-380V2Y
KC10-440V2Y
KC15-120V2Y
KC15-220V2Y
KC15-380V2Y
KC15-440V2Y
KL10-120V2Y
KL10-220V2Y
KL10-380V2Y
KL10-440V2Y
KL15-120V2Y
KL15-220V2Y
KL15-380V2Y
KL15-440V2Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngVaristor voltage
(V1mA (V))
Maximum Clamping voltage(8/20μs)
(VC(V))
kA In Imax Uo Uc Type

1,896,918 VND

1 Piece(s) 8 Day(s) 470(423~517)775-20kA40kA1P 2W 120V175V-

1,896,918 VND

1 Piece(s) 8 Day(s) 270(243~297)455-20kA40kA1P 2W 220V300V-

2,113,861 VND

1 Piece(s) 8 Day(s) 200(185~225)34040KA20kA40kA1P 2W 380V510V-

2,287,416 VND

1 Piece(s) 8 Day(s) 1,800(1,620~1,980)2,970-20kA40kA1P 2W 440V625V-

3,198,581 VND

1 Piece(s) 8 Day(s) 1,000(900~1,100)1,650-35kA70kA1P 2W 220V300V-

3,415,526 VND

1 Piece(s) 8 Day(s) 820(738~902)1,355-35kA70kA1P 2W 380V510V-

3,632,468 VND

1 Piece(s) 8 Day(s) 680(612~748)1,120-35kA70kA1P 2W 440V550V-

3,632,468 VND

1 Piece(s) 8 Day(s) 270(243~297)455-40kA80kA1P 2W 220V300V-

4,066,356 VND

1 Piece(s) 8 Day(s) 200(185~225)34025KA40kA80kA1P 2W 380V510V-

4,413,466 VND

1 Piece(s) 8 Day(s) 1,800(1,620~1,980)2,970-40kA80kA1P 2W 440V550V-

3,665,009 VND

1 Piece(s) 10 Day(s) 1,000(900~1,100)1,650-10kA20kA1P 2W 220V300V-

4,077,204 VND

1 Piece(s) 10 Day(s) 820(738~902)1,355-10kA20kA1P 2W 380V510V-

4,489,396 VND

1 Piece(s) 10 Day(s) 82(74~90)13510KA10kA20kA1P 2W 440V625V-

4,717,186 VND

1 Piece(s) 8 Day(s) 680(612~748)1,120-20kA40kA1P 2W 220V300V-

5,368,021 VND

1 Piece(s) 8 Day(s) 68(61~75)135-20kA40kA1P 2W 380V510V-

5,801,908 VND

1 Piece(s) 8 Day(s) 55(50~62)110-20kA40kA1P 2W 440V550V-

5,584,963 VND

1 Piece(s) 8 Day(s) 470(423~517)775-35kA70kA1P 2W 220V300V-

6,018,851 VND

1 Piece(s) 8 Day(s) 39(35~43)773KA35kA70kA1P 2W 380V510V-

6,452,738 VND

1 Piece(s) 8 Day(s) 270(243~297)455-35kA70kA1P 2W 440V550V-

6,235,794 VND

1 Piece(s) 8 Day(s) 1,800(1,620~1,980)2,970-40kA80kA1P 2W 220V300V-

7,103,569 VND

1 Piece(s) 8 Day(s) 1,500(1,350~1,650)2,500-40kA80kA1P 2W 380V510V-

7,971,346 VND

1 Piece(s) 8 Day(s) 1,000(900~1,100)1,650-40kA80kA1P 2W 440V550V-

738,438 VND

1 Piece(s) 10 Day(s) ---5kA10kA1P 2W 120V175V-

768,809 VND

1 Piece(s) 4 Day(s) ---5kA10kA1P 2W 220V300VChannel type

855,588 VND

1 Piece(s) 8 Day(s) 820(738~902)1,355-5kA10kA1P 2W 380V510VChannel type

942,366 VND

1 Piece(s) 8 Day(s) 680(612~748)1,120-5kA10kA1P 2W 440V625VChannel type

903,314 VND

1 Piece(s) 10 Day(s) 470(423~517)775-7.5kA15kA1P 2W 120V175VChannel type

1,029,143 VND

1 Piece(s) 8 Day(s) 270(243~297)455-7.5kA15kA1P 2W 220V300VChannel type

1,115,919 VND

1 Piece(s) 8 Day(s) 200(185~225)34050KA,60KA,70KA7.5kA15kA1P 2W 380V510VChannel type

1,202,699 VND

1 Piece(s) 8 Day(s) 1,800(1,620~1,980)2,970-7.5kA15kA1P 2W 440V625VChannel type

682,033 VND

1 Piece(s) 8 Day(s) 1,500(1,350~1,650)2,500-5kA10kA1P 2W 120V175V-

768,809 VND

1 Piece(s) 8 Day(s) 1,000(900~1,100)1,650-5kA10kA1P 2W 220V300V-

855,588 VND

1 Piece(s) 8 Day(s) 820(738~902)1,355-5kA10kA1P 2W 380V510V-

942,366 VND

1 Piece(s) 8 Day(s) 680(612~748)1,120-5kA10kA1P 2W 440V625V-

942,366 VND

1 Piece(s) 8 Day(s) 470(423~517)775-7.5kA15kA1P 2W 120V175V-

1,029,143 VND

1 Piece(s) 8 Day(s) 270(243~297)45515KA7.5kA15kA1P 2W 220V300V-

1,115,919 VND

1 Piece(s) 8 Day(s) 1,800(1,620~1,980)2,970-7.5kA15kA1P 2W 380V510V-

1,202,699 VND

1 Piece(s) 8 Day(s) 1,500(1,350~1,650)2,500-7.5kA15kA1P 2W 440V625V-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Up 2.5KV