(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Voltage | Type | Barista size (Φ) | Varistor voltage (V) | Maximum operating voltage (VAC/VDC) | Maximum peak current (kA) |
---|---|---|---|---|---|---|---|---|---|---|
271,534 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Wire type | 10 | 470 | 300/385 | 6 | ||
271,534 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Wire type | 15 | 270 | 175/225 | 6 | ||
271,534 VND | 1 Piece(s) | 10 Day(s) | Low-Voltage Type | Wire type | 15 | 470 | 300/385 | 6 | ||
299,579 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Wire type | 20 | 39 | 25/31 | 2 | ||
299,579 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Wire type | 20 | 470 | 300/385 | 6 | ||
299,579 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Wire type | 20 | 56 | 35/45 | 2 | ||
299,579 VND | 1 Piece(s) | 10 Day(s) | Low-Voltage Type | Wire type | 20 | 82 | 50/65 | 6 | ||
289,053 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Channel type | 15 | 270 | 175/225 | 6 | ||
289,053 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Channel type | 15 | 470 | 300/385 | 6 | ||
321,665 VND | 1 Piece(s) | 4 Day(s) | Low-Voltage Type | Channel type | 20 | 470 | 300/385 | 6 | ||
286,944 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage DC Only | Wire type | 15 | 39 | 25/31 | 2 | ||
286,944 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage DC Only | Wire type | 15 | 56 | 35/45 | 2 | ||
286,944 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage DC Only | Wire type | 15 | 82 | 50/65 | 6 | ||
422,315 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Magnet coil Terminal type | 10 | 270 | 175/225 | 6 | ||
422,315 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Magnet coil Terminal type | 10 | 39 | 25/31 | 2 | ||
422,315 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Magnet coil Terminal type | 10 | 56 | 35/45 | 2 | ||
422,315 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Magnet coil Terminal type | 10 | 82 | 50/65 | 6 | ||
465,088 VND | 1 Piece(s) | 8 Day(s) | High voltage type | Wire type | 20 | 820 | 510/670 | 10 | ||
508,478 VND | 1 Piece(s) | 8 Day(s) | High voltage type | Channel type | 20 | 820 | 510/670 | 10 | ||
378,311 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Others | 10 | 220 | 140/180 | 3.5 | ||
284,131 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Magnet coil Terminal type | 10 | 270 | 175/225 | 6 | ||
284,131 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Magnet coil Terminal type | 10 | 470 | 300/385 | 6 | ||
286,944 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Magnet coil Terminal type | 15 | 270 | 175/225 | 6 | ||
286,944 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Magnet coil Terminal type | 15 | 39 | 25/31 | 2 | ||
286,944 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Magnet coil Terminal type | 15 | 470 | 300/385 | 6 | ||
286,944 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Magnet coil Terminal type | 15 | 56 | 35/45 | 2 | ||
286,944 VND | 1 Piece(s) | 8 Day(s) | Low-Voltage Type | Magnet coil Terminal type | 15 | 82 | 50/65 | 6 |
Loading...Tải…
Phase | Single phase | Operating Temperature Range(℃) | -40~+85 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy