(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body size | The number of bodies (EA) | Wiring Hole (EA) | Contact | Type | Wire included or not | Color | Wire length (m) | Certification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,087,132 VND | 1 Piece(s) | 8 Day(s) | Die casting stand | 1 | 1 | 1a1b | Standard Type | Not available | Green | - | CE/UL | ||
1,258,395 VND | 1 Piece(s) | 8 Day(s) | Die casting stand | 1 | 1 | 1a1b | Standard Type | Available | Green | 2.5 | CE/UL | ||
1,443,305 VND | 1 Piece(s) | 8 Day(s) | Die casting stand | 1 | 1 | 1a1b | Safety Cover Type | Not available | Yellow | - | CE/UL | ||
1,235,806 VND | 1 Piece(s) | 10 Day(s) | Die casting stand | 1 | 1 | 1a1b | Safety Cover Type | Not available | Orange | - | CE/UL | ||
1,087,132 VND | 1 Piece(s) | 8 Day(s) | Die casting stand | 1 | 1 | 1a1b | Standard Type | Not available | Yellow | - | CE/UL | ||
1,050,895 VND | 1 Piece(s) | 10 Day(s) | Die casting stand | 1 | 1 | 1a1b | Standard Type | Available | Yellow | 2.5 | CE/UL | ||
1,593,441 VND | 1 Piece(s) | 10 Day(s) | Die casting stand | 1 | 1 | 2a2b | Standard Type | Not available | Green | - | CE | ||
1,717,101 VND | 1 Piece(s) | 10 Day(s) | Die casting stand | 1 | 1 | 2a2b | Safety Cover Type | Not available | Yellow | - | CE | ||
1,717,101 VND | 1 Piece(s) | 10 Day(s) | Die casting stand | 1 | 1 | 2a2b | Safety Cover Type | Not available | Orange | - | CE | ||
1,593,441 VND | 1 Piece(s) | 10 Day(s) | Die casting stand | 1 | 1 | 2a2b | Standard Type | Not available | Yellow | - | CE | ||
1,413,379 VND | 1 Piece(s) | 8 Day(s) | Die casting stand | 1 | 2 | 1a1b | Safety Cover Type | Not available | Yellow | - | CE/UL | ||
1,387,918 VND | 1 Piece(s) | 10 Day(s) | Die casting stand | 1 | 2 | 1a1b | Safety Cover Type | Not available | Orange | - | CE/UL | ||
2,676,547 VND | 1 Piece(s) | 8 Day(s) | Die casting stand | 2 | 1 | 1a1b x 2 | Standard Type | Not available | Green | - | CE/UL | ||
3,539,428 VND | 1 Piece(s) | 8 Day(s) | Die casting stand | 2 | 1 | 1a1b x 2 | Integrated Safety Cover | Not available | Yellow | - | CE/UL | ||
3,204,188 VND | 1 Piece(s) | 8 Day(s) | Die casting stand | 2 | 1 | 1a1b x 2 | Safety Cover Type | Not available | Yellow | - | CE/UL | ||
3,204,188 VND | 1 Piece(s) | 10 Day(s) | Die casting stand | 2 | 1 | 1a1b x 2 | Safety Cover Type | Not available | Orange | - | CE/UL | ||
2,676,547 VND | 1 Piece(s) | 8 Day(s) | Die casting stand | 2 | 1 | 1a1b x 2 | Standard Type | Not available | Yellow | - | CE/UL | ||
3,159,778 VND | 1 Piece(s) | 10 Day(s) | Die casting stand | 2 | 1 | 1a1b x 2 | Standard Type | Not available | Green | - | CE | ||
3,925,596 VND | 1 Piece(s) | 10 Day(s) | Die casting stand | 2 | 1 | 1a1b x 2 | Safety Cover Type | Not available | Yellow | - | CE | ||
3,925,596 VND | 1 Piece(s) | 10 Day(s) | Die casting stand | 2 | 1 | 1a1b x 2 | Safety Cover Type | Not available | Orange | - | CE | ||
3,036,935 VND | 1 Piece(s) | 10 Day(s) | Die casting stand | 2 | 1 | 1a1b x 2 | Standard Type | Not available | Yellow | - | CE/UL | ||
3,756,373 VND | 1 Piece(s) | 8 Day(s) | Die casting stand | 3 | 1 | 1a1b x 3 | Standard Type | Not available | Green | - | CE/UL | ||
4,576,490 VND | 1 Piece(s) | 8 Day(s) | Die casting stand | 3 | 1 | 1a1b x 3 | Safety Cover Type | Not available | Yellow | - | CE/UL | ||
4,576,490 VND | 1 Piece(s) | 10 Day(s) | Die casting stand | 3 | 1 | 1a1b x 3 | Safety Cover Type | Not available | Orange | - | CE/UL | ||
3,689,506 VND | 1 Piece(s) | 10 Day(s) | Die casting stand | 3 | 1 | 1a1b x 3 | Standard Type | Not available | Yellow | - | CE/UL | ||
1,284,514 VND | 1 Piece(s) | 10 Day(s) | Die casting round | 1 | 1 | 1a1b | Standard Type | Available | Black | 2.5 | CE | ||
2,211,733 VND | 1 Piece(s) | 10 Day(s) | Die casting round | 2 | 1 | 1a1b x 2 | Standard Type | Available | Black | 2.5 | CE | ||
597,980 VND | 1 Piece(s) | 8 Day(s) | During diecasting | 1 | 1 | 1a1b | Standard Type | Not available | Gray | - | CE | ||
643,592 VND | 1 Piece(s) | 10 Day(s) | During diecasting | 1 | 1 | 1a1b | Standard Type | Available | Gray | 2.5 | CE | ||
597,980 VND | 1 Piece(s) | 8 Day(s) | Die casting station | 1 | 1 | 1a1b | Standard Type | Not available | Gray | - | CE | ||
811,247 VND | 1 Piece(s) | 10 Day(s) | Die casting station | 1 | 1 | 1a1b | Standard Type | Available | Gray | 2.5 | CE | ||
- | 1 Piece(s) | Quote | Die casting station | 2 | 1 | 1a1b x 2 | Standard Type | Not available | Green | - | CE |
Loading...Tải…
Allowable Current(A/VAC) | 16/125, 8/250 | Lifespan | Mechanical 1 million times or more | Built-in switch | AZBIL 5210Q |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy