(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KPU-25-G |
KPU-25-R |
KPU-S22-2-G |
KPU-S22-2-R |
KPU-S22-G |
KPU-S22-R |
KPU-S25-2-G |
KPU-S25-2-R |
KPU-S25-G |
KPU-S25-R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole | Button color | Contact Configuration | Current | Contact Resistance | Operating Ambient Temperature (℃) | Operating Ambient Humidity (RH) |
---|---|---|---|---|---|---|---|---|---|---|---|
211,254 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Green | 1a / 1b | AC 250V 8A | 15 mΩ or less (Initial value) | -25℃~+80℃ | 45~85% RH | ||
211,254 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Red | 1a / 1b | AC 250V 8A | 15 mΩ or less (Initial value) | -25℃~+80℃ | 45~85% RH | ||
215,159 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Green | 2a / 2b | AC 250V 5A | 500 mΩ or less | -25℃~+70℃ | 80% RH | ||
215,159 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Red | 2a / 2b | AC 250V 5A | 500 mΩ or less | -25℃~+70℃ | 80% RH | ||
203,009 VND | 1 Piece(s) | 10 Day(s) | Ø22 | Green | 1a / 1b | AC 250V 5A | 500 mΩ or less | -25℃~+70℃ | 80% RH | ||
203,009 VND | 1 Piece(s) | 8 Day(s) | Ø22 | Red | 1a / 1b | AC 250V 5A | 500 mΩ or less | -25℃~+70℃ | 80% RH | ||
215,159 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Green | 2a / 2b | AC 250V 5A | 500 mΩ or less | -25℃~+70℃ | 80% RH | ||
215,159 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Red | 2a / 2b | AC 250V 5A | 500 mΩ or less | -25℃~+70℃ | 80% RH | ||
203,009 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Green | 1a / 1b | AC 250V 5A | 500 mΩ or less | -25℃~+70℃ | 80% RH | ||
203,009 VND | 1 Piece(s) | 10 Day(s) | Ø25 | Red | 1a / 1b | AC 250V 5A | 500 mΩ or less | -25℃~+70℃ | 80% RH |
Loading...Tải…
Shape | Round | Type | Non-illuminated pushbutton | Insulation resistance | 100 MΩ or more (at 500 VDC) |
---|---|---|---|---|---|
Withstand Voltage (between Live Parts) | 1,000 VAC (50/60 Hz) for 1 min | Withstanding Voltage (between Non-Live Parts) | 1,500 VAC (50/60 Hz) for 1 min | Vibration (malfunction) | 10-55 Hz multiple amplitude : 1.5 mm on 3 axis to each direction |
Lifespan (Mechanical) | 1 million times or more | Lifespan (Electrical) | 100,000 times or more |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy