(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Uninterruptible power system (UPS) type S8BA (Part Number)

Uninterruptible power system (UPS) type S8BA

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Uninterruptible power system (UPS) type S8BA
  • Uninterruptible power system (UPS) type S8BA
  • Uninterruptible power system (UPS) type S8BA
  • Uninterruptible power system (UPS) type S8BA
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      26,053,316VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for industrial computer (IPC) and controller for low-power and blackout measures.
DC-DC type small DIN rail mounting UPS, new appearance.

[Features]
· Safe, even for DIN rail mounts. 800 g small, lightweight (S8BA-24D24D120LF model)
· Supports three connection methods. USB / RS232C / IO port
· Industrial computer (IPC) and controller shutdown is possible.
· Easy wiring. Just plug in. Push in terminal stand adoption
· Lithium-ion battery adoption. 10-year expected lifespan. User exchangeable (hot-swap).
· DC-DC for efficient back up of equipment only.

Part Number
S8BA-24D24D120LF
S8BA-24D24D240LF
S8BA-24D24D360LF
S8BA-24D24D480LF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRated Current
(A)
Dimension width
(mm)
Capacity
(W)
Internal power consumption (normal/maximum)
(W)
Direct current input specifications Battery specifications Note 1

26,053,316 VND

1 Piece(s) 7 Day(s) or more 5941207/22Input protection: Fuse, Input protection capacity: 10A, Rush current: 12A or less, 0.1 ms or lessRated capacity: 1600 mAhx1 parallel, expected battery life (marker): 10 years (at 25°C), Exchange on user side: Allowed (hot swap), Automatic battery check/battery life counter function, back-up time (25°C, initial properties): 6 min (120W)-

32,487,826 VND

1 Piece(s) 7 Day(s) or more 1014824011/41Input protection: Fuse, Input protection capacity: 15A, Rush current: 14A or less, 0.1 ms or lessRated capacity: 1600 mAhx2 parallel, expected battery life (marker): 10 years (at 25°C), Exchange on user side: Allowed (hot swap), Automatic battery check/battery life counter function, back-up time (25°C, initial properties): 6 min (240W)-

38,950,878 VND

1 Piece(s) 7 Day(s) or more 1527036014/60Input protection: Fuse, Input protection capacity: 30 A, Rush current: 16 A or less, 0.1 ms or lessRated capacity: 1600 mAhx3 parallel, expected battery life (marker): 10 years (at 25°C), Exchange on user side: Allowed (hot swap), Automatic battery check/battery life counter function, back-up time (25°C, initial properties): 6 min (360W)-

45,414,328 VND

1 Piece(s) 7 Day(s) or more 2027048018/80Input protection: Fuse, Input protection capacity: 30 A, Rush current: 16 A or less, 0.1 ms or lessRated capacity: 1600 mAhx4 parallel, expected battery life (marker): 10 years (at 25°C), Exchange on user side: Allowed (hot swap), Automatic battery check/battery life counter function, back-up time (25°C, initial properties): 6 min (480W)If used as UL standard part, capacity is 400W, maximum current is 20A, and rated current is 16.7A.

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Input Voltage(V) DC24 Output Voltage(V) DC24 Battery type Lithium Ion
Representative Standard CE / UL Dimension height(mm) 100 Dimension depth(mm) 100
Operating ambient temperature/humidity 0~55°C/10~90%RH Direct current output specifications Switching time: without interruption, output voltage: normal operation time input voltage output, backup time 24V±5%, overcurrent protection: warning display, output voltage hanging (backup time) Conforming support rail (sold separately) model number PFP-100N/ PFP-50N/ PFP-100N2
Conforming bracket fastener (sold separately) model number PFP-M Recommended cable size (input/output terminal block connection) 5A: single wire/stranded wire 0.5mm2 (AWG20), 10A: single wire/stranded wire 0.75mm2 (AWG16), 15A: single wire/stranded wire 1.25mm2 (AWG14), 20A: single wire/stranded wire 2.0mm2 (AWG12),