(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Supported countries (standards) | KS (Korea) |
---|
Please check the type/dimensions/specifications of the part SCW-R-A in the Multi-Socket (SCW) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SCW-R-A trong chuỗi Multi-Socket (SCW).
Part Number |
---|
SCW-1550 |
SCW-2510 |
SCW-2520 |
SCW-R-B |
SCW3-1510 |
SCW3-1520 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Number of Insertion Openings/Split Openings | Cable Length (m) | Wire thickness (SQ) |
---|---|---|---|---|---|---|---|
2,610,331 VND | 1 Piece(s) | 9 Day(s) | 2 | 50 | 1.5 | ||
1,780,165 VND | 1 Piece(s) | 5 Day(s) | 2 | 10 | 2.5 | ||
2,173,874 VND | 1 Piece(s) | 5 Day(s) | 2 | 20 | 2.5 | ||
2,035,067 VND | 1 Piece(s) | 9 Day(s) | 2 | 10 | 2.5 | ||
1,669,925 VND | 1 Piece(s) | 5 Day(s) | 3 | 10 | 1.5 | ||
1,915,151 VND | 1 Piece(s) | 5 Day(s) | 3 | 20 | 1.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy