(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Size | 119x119 | Thickness | 38mm | Volume (AC input voltage, 50 Hz)(dB) | 27 |
---|---|---|---|---|---|
Volume (AC input voltage, 60Hz)(dB) | 28 | Maximum Static Pressure (AC Input Voltage, 50 Hz)(Pa) | 14.7 | Maximum Static Pressure (AC Input Voltage, 60Hz)(Pa) | 14.7 |
Motor protection | Impedance protector | Casing Material | Aluminum | Impeller material | Polycarbonate (including glass fiber) |
Terminal | Facetone #110 Equivalent | Rated Voltage(V) | 220 | Maximum air flow rate (AC input voltage, at 50 Hz)(m3/min) | 1.30 |
Maximum air flow rate (AC input voltage, at 60 Hz)(m3/min) | 1.40 | Motor structure | Coil type induction motor | Insulation Resistance | from DC 500 V megger to 100 MΩ or more |
Insulation Internal Pressure | AC1800V 3s | bearing | Ball bearing |
Please check the type/dimensions/specifications of the part 4715MS-22T-B10 in the 4715MS AC Fan series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 4715MS-22T-B10 trong chuỗi 4715MS AC Fan.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy