(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3610KL-04W-B39-E00 |
3610KL-04W-B49-E50 |
3610KL-04W-B59-E00 |
3610KL-04W-B69-E00 |
3610KL-05W-B39-D00 |
3610KL-05W-B59-E50 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Input Voltage | Maximum air flow (DC input voltage) (m3/min) | Volume (DC input voltage) (dB) | Maximum static pressure (DC input voltage) (Pa) | Rated Voltage (V) |
---|---|---|---|---|---|---|---|---|---|
501,257 VND | 1 Piece(s) | 7 Day(s) | DC12V | 1.15 | 34 | 27 | 12 | ||
510,502 VND | 1 Piece(s) | 7 Day(s) | DC12V | 1.35 | 37.5 | 37.2 | 12 | ||
510,502 VND | 1 Piece(s) | 7 Day(s) | DC12V | 1.55 | 41 | 48 | 12 | ||
510,502 VND | 1 Piece(s) | 7 Day(s) | DC12V | 1.75 | 44.5 | 57.2 | 12 | ||
488,930 VND | 1 Piece(s) | 4 Day(s) | DC24V | 1.15 | 34 | 27 | 24 | ||
510,502 VND | 1 Piece(s) | 4 Day(s) | DC24V | 1.55 | 41 | 48 | 24 |
Loading...Tải…
Size | 92x92 | Thickness | 25mm | Motor protection | Automatic return method, reverse connection prevention |
---|---|---|---|---|---|
Casing Material | Plastic (black) | Impeller material | Plastic (black) | Lead Wire | UL1007 AWG24 +: Red, -: Black |
Insulation Resistance | from DC 500 V megger to 10 MΩ or more | Insulation Internal Pressure | AC700V 1s | bearing | Ball bearing |
Special Keyword Function | Sensor Included |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy