(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Size | 80x80 | Thickness | 15mm | Input Voltage | DC24V |
---|---|---|---|---|---|
Maximum air flow (DC input voltage)(m3/min) | 1 | Volume (DC input voltage)(dB) | 35 | Maximum static pressure (DC input voltage)(Pa) | 37 |
Motor protection | Automatic return method, reverse connection prevention | Casing Material | Plastic (black) | Impeller material | Plastic (black) |
Rated Voltage(V) | 24 | Insulation Resistance | from DC 500 V megger to 10 MΩ or more | Insulation Internal Pressure | AC700V 1s |
bearing | Sleeve Bearing | Special Keyword Function | Sensor Included |
Please check the type/dimensions/specifications of the part 3106RL-05W-B59-B00 in the 3106RL DC Fan series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 3106RL-05W-B59-B00 trong chuỗi 3106RL DC Fan.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy