(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Others | Dimension depth D(mm) | 1.6 | Material | Others |
---|---|---|---|---|---|
Protection function (environmentally resistant) | None | Installation | Indoors | Inner Plate | 2-M4*8 |
Please check the type/dimensions/specifications of the part EN-BMP-0815 in the Terminal Box EN Series, Inner Mounting Plate series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EN-BMP-0815 trong chuỗi Terminal Box EN Series, Inner Mounting Plate.
Part Number |
---|
EN-BMP-0811 |
EN-BMP-0820 |
EN-BMP-0825 |
EN-BMP-1111 |
EN-BMP-1212 |
EN-BMP-1318 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Dimension width W (mm) | Dimension vertical H (mm) |
---|---|---|---|---|---|---|
277,479 VND | 1 Piece(s) | 5 Day(s) | 65 | 100 | ||
307,326 VND | 1 Piece(s) | 5 Day(s) | 65 | 187 | ||
334,950 VND | 1 Piece(s) | 5 Day(s) | 65 | 238 | ||
298,320 VND | 1 Piece(s) | 5 Day(s) | 95 | 97 | ||
299,245 VND | 1 Piece(s) | 5 Day(s) | 97 | 98 | ||
349,936 VND | 1 Piece(s) | 5 Day(s) | 113 | 165 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy