(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Usage] <
>・A cord stopper that secures and protects the power cord to the panel <
> ・Related Keywords: JEONO, JEONO Electricity Inc, Cable Bush, Cord Stopper,
Part Number |
---|
JRB-7N-2 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Plate Thickness (mm) | Cable Type | Applicable Wire Finishing Outer Diameter | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|
409,645 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 12 Day(s) | 1.6 | Round | φ9.2Xφ10.5/φ11 | 19 |
Loading...Tải…
Material | Nylon 6.6 | Color | Black | Operating Temperature Range(℃) | -40~85 |
---|
Please check the type/dimensions/specifications of the part JRB-7N-2 in the Code Bushing series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JRB-7N-2 trong chuỗi Code Bushing.
Part Number |
---|
JRB-4N-4 |
JRB-5N-4 |
JRB-5P-4 |
JRB-6N-4 |
JRB-6N3-4 |
JRB-7P-2 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Plate Thickness (mm) | Cable Type | Applicable Wire Finishing Outer Diameter | Full Length (mm) |
---|---|---|---|---|---|---|---|---|---|
1,136,846 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 12 Day(s) | 1.6 | Balance | 3.71/3.83X7.6 | 10.3 | ||
1,290,939 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 12 Day(s) | 1.6 | Round | φ6.4-φ7.4 | 11 | ||
1,290,939 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 12 Day(s) | 2.5 | Round | φ6.4-φ7.4 | 11 | ||
1,044,389 VND | 500 Pieces Per Package 500 Pieces Per Package | 1 Pack(s) | 12 Day(s) | 1.6 | Round | φ7.6 | 14.8 | ||
956,502 VND | 500 Pieces Per Package 500 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 1.6 | Round | φ8.2-φ9.2 | 14.8 | ||
409,645 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 12 Day(s) | 3.2 | Round | φ9.2Xφ10.5/φ11 | 19 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy