(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・It is a cable tie made of stainless steel (ANSI316 grade) which does not fall out once it is tied to ball lock.
・Related Keywords: JEONO, JEONO Electricity Inc, Binding Band, Stainless Steel Cable Tie,
Part Number |
---|
JSST-125S-316 |
JSST-150S-316 |
JSST-200S-316 |
JSST-300S-316 |
JSST-360S-316 |
JSST-520S-316 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Overall Length (mm) | Max Bundle Dia (mm) |
---|---|---|---|---|---|---|---|
769,311 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 125 | 25 | ||
835,765 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 150 | 35 | ||
884,162 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) | 200 | 51 | ||
1,003,047 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 300 | - | ||
1,122,487 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 360 | 102 | ||
1,338,443 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 520 | 152 |
Loading...Tải…
Band Diameter(mm) | 12.7 | Width(mm) | 4.6 | Material | Stainless Steel |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy