(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Usage】
・It is a widely used cable clip
・Related Keywords: JEONO, JEONO Electricity Inc, Cable Clip, Cable Clip,
Part Number |
---|
JOC-3N |
JOC-4N |
JOC-5N |
JOC-6N |
JOC-7N |
JOC-8N |
JOC-9N |
JOC-10N |
JOC-11N |
JOC-14N |
JOC-16N |
JOC-18N |
JOC-28N |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Pcs. per Package (PCS) | A (㎜) | A1 (㎜) | B (㎜) | C (㎜) | D (㎜) | H (㎜) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
239,330 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Same day | 1000 | 5.3 | 4.6 | 10.3 | 9.5 | 1.1 | 4.4 | ||
681,967 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 1000 | 6.8 | 5.6 | 11.1 | 9.5 | 1.1 | 4.4 | ||
318,290 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 1000 | 8.4 | 7.4 | 11.9 | 9.5 | 1.1 | 4.4 | ||
845,647 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 1000 | 10.6 | 10 | 12.7 | 9.5 | 1.1 | 4.4 | ||
859,708 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 1000 | 12.2 | 10.7 | 13.5 | 9.5 | 1.1 | 4.4 | ||
476,860 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 1000 | 13.2 | 11.9 | 14.3 | 9.5 | 1.1 | 4.4 | ||
1,028,687 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 1000 | 15.2 | 13.5 | 15.1 | 9.5 | 1.1 | 4.4 | ||
633,140 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 9 Day(s) | 1000 | 16 | 14 | 15.9 | 9.5 | 1.1 | 4.4 | ||
925,041 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 500 | 19 | 16.8 | 17.5 | 12.7 | 1.5 | 5.1 | ||
1,087,398 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 500 | 22.9 | 21.3 | 19 | 12.7 | 1.5 | 5.1 | ||
1,145,404 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 500 | 26.9 | 21.9 | 19 | 12.7 | 1.5 | 5.1 | ||
1,297,215 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 500 | 29.2 | 25 | 23 | 12.7 | 1.5 | 5.1 | ||
1,298,671 VND | 1 Pack(s) | 300 Pieces Per Package 300 Pieces Per Package | 5 Day(s) | 300 | 52.1 | 37.5 | 30.1 | 12.7 | 1.5 | 5.1 |
Loading...Tải…
Operating Temperature Range(℃) | 75 | Material | Nylon 6.6 | Color | Natural |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy