(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
W(mm) | 160 | H(mm) | 160 | D(mm) | 90 |
---|---|---|---|---|---|
Material | Aluminum Die Casting | Protection grade (IP) | IP66/67 | Installation location | For both indoor/outdoor use |
Color specifications(Top Cover) | 4 Directions Screw Fixing | Paint | Powder coating | Rated Voltage(V) | 400V |
The number of poles(P) | 20 | Feature | Built-in Terminal box (2 row arrangement) |
Please check the type/dimensions/specifications of the part BC-AL-20P-2 in the Aluminum Terminal Box (BC-AL-20P-2) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BC-AL-20P-2 trong chuỗi Aluminum Terminal Box (BC-AL-20P-2).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy