(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・High-Tension Multi purpose Conduit tube
・Material: Galvanized Zinc Steel Plate
・Lightweight product
・Material: GK Type - Galvanized Zinc Steel Plate High Tensile Steel, Non-waterproof, GKG Type - Galvanized Zinc Steel, Non-waterproof
・Used in Fixed Portion, Moving Portion, Vibrating Portion of Machine Tools, Industrial Machines, Ships, Vehicle, etc.
・Non-flammable, flexible and lightweight and easy to work because it is strong and does not get rusted
・Related Keywords: SHINSUNG ELE, SHINSUNG ELECTRIC Inc, Conduit Tube
Part Number |
---|
GK-16-5 |
GK-16-10 |
GK-22-10 |
GK-28-5 |
GK-28-10 |
GK-36-10 |
GK-42-20 |
GK-70-10 |
GKG-16-5 |
GKG-16-10 |
GKG-22-10 |
GKG-28-5 |
GKG-28-10 |
GKG-36-5 |
GKG-36-10 |
GKG-42-20 |
GKG-70-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Diameter (Ф(mm)) | Outer Diameter (Ф(mm)) | Full Length (m) | Bending Radius (mm(±10mm)) |
---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | 15.8 | 18.7 | 5 | 40 | ||
- | 5 Piece(s) | Quote | 15.8 | 18.7 | 10 | 40 | ||
- | 5 Piece(s) | Quote | 20.8 | 24 | 10 | 70 | ||
- | 10 Piece(s) | Quote | 26.4 | 30 | 5 | 80 | ||
- | 5 Piece(s) | Quote | 26.4 | 30 | 10 | 80 | ||
- | 3 Piece(s) | Quote | 35 | 38.5 | 10 | 140 | ||
7,795,889 VND | 1 Piece(s) | 6 Day(s) | - | - | - | - | ||
7,101,943 VND | 1 Piece(s) | 6 Day(s) | - | - | - | - | ||
- | 10 Piece(s) | Quote | 15.8 | 18.7 | 5 | 40 | ||
- | 5 Piece(s) | Quote | 15.8 | 18.7 | 10 | 40 | ||
- | 5 Piece(s) | Quote | 20.8 | 24 | 10 | 70 | ||
- | 10 Piece(s) | Quote | 26.4 | 30 | 5 | 80 | ||
- | 5 Piece(s) | Quote | 26.4 | 30 | 10 | 80 | ||
- | 6 Piece(s) | Quote | 35 | 38.5 | 5 | 140 | ||
- | 3 Piece(s) | Quote | 35 | 38.5 | 10 | 140 | ||
7,686,483 VND | 1 Piece(s) | 6 Day(s) | - | - | - | - | ||
6,788,824 VND | 1 Piece(s) | 6 Day(s) | - | - | - | - |
Loading...Tải…
Material | Galvanized Zinc Steel Plate High Tension Non-Waterproof |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy