(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・This Product is made of conduit tube with Spiral Angle S-shaped Steel
・Special Processing Method with S-shape and Dual Connection S-shaped
・Standard Type
・All are manufactured as standard products of the Machine Tool Industry Association
・Waterproof and Oil proof are good, flexible and easy to work with, efficient and economical
・Suitable for wire protection of all industrial machinery, machine tools, ships, automobiles, etc.
・Material: Galvanized zinc steel plate
・Related Keywords: SHINSUNG ELE, SHINSUNG ELECTRIC Inc, Conduit Tube
Part Number |
---|
VFM-28-5 |
VFM-28-10 |
VFM-36-5 |
VFM-36-10 |
VFM-42-20 |
VFM-70-10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Diameter (Ф(mm)) | Full Length (m) | Maximum Outer Diameter (Ф(mm)) | Bending Radius (mm(±10mm)) |
---|---|---|---|---|---|---|---|---|
- | 10 Piece(s) | Quote | 26.4 | 5 | 33.4 | 100 | ||
- | 5 Piece(s) | Quote | 26.4 | 10 | 33.4 | 100 | ||
- | 6 Piece(s) | Quote | 35 | 5 | 42.2 | 125 | ||
- | 3 Piece(s) | Quote | 35 | 10 | 42.2 | 125 | ||
7,789,111 VND | 1 Piece(s) | 6 Day(s) | - | - | - | - | ||
8,907,832 VND | 1 Piece(s) | 6 Day(s) | - | - | - | - |
Loading...Tải…
Material | Galvanized zinc steel plate |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy