(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Illumination | Contact (toggle, locker) | When the current capacity is AC125 V (A) | When one current capacity AC 250 V (A) | Handle color | Show button | Function Operation (All Nate) |
---|---|---|---|---|---|---|---|---|---|---|---|
80,663 VND | 100 Piece(s) | 11 Day(s) | Available | Unipolar dual | 12 | 8 | Green | I / O | ON-OFF | ||
80,663 VND | 100 Piece(s) | 11 Day(s) | Available | Unipolar dual | 12 | 8 | Green | ON / OFF | ON-OFF | ||
67,473 VND | 100 Piece(s) | 11 Day(s) | Available | Unipolar dual | 12 | 8 | Red | I / O | ON-OFF | ||
256,200 VND | 1 Piece(s) | 4 Day(s) | Available | Unipolar dual | 12 | 8 | Red | ON / OFF | ON-OFF | ||
75,455 VND | 100 Piece(s) | 11 Day(s) | None | Unipolar dual | 10 | 6 | Red | I / O | ON-OFF | ||
75,455 VND | 100 Piece(s) | 11 Day(s) | None | Unipolar dual | 10 | 6 | Red | ON / OFF | ON-OFF | ||
91,163 VND | 100 Piece(s) | 11 Day(s) | None | Single pole double throw | 10 | 6 | Red | I / O | ON-OFF-ON | ||
91,163 VND | 100 Piece(s) | 11 Day(s) | None | Single pole double throw | 10 | 6 | Red | ON / OFF | ON-OFF-ON | ||
91,163 VND | 100 Piece(s) | 11 Day(s) | Available | 2 Nodes Double Throw | 10 | 6 | Red | I / O | OFF-ON | ||
273,028 VND | 1 Piece(s) | 4 Day(s) | Available | 2 Nodes Double Throw | 10 | 6 | Red | ON / OFF | OFF-ON | ||
67,473 VND | 100 Piece(s) | 11 Day(s) | Available | Unipolar dual | 12 | 8 | Red | I / O | ON-OFF | ||
67,473 VND | 100 Piece(s) | 11 Day(s) | Available | Unipolar dual | 12 | 8 | Red | ON / OFF | ON-OFF | ||
66,561 VND | 100 Piece(s) | 11 Day(s) | None | Single pole double throw | 16 | 10 | Black | I / O | ON-OFF-ON | ||
66,561 VND | 100 Piece(s) | 11 Day(s) | None | Single pole double throw | 16 | 10 | Black | ON / OFF | ON-OFF-ON |
Loading...Tải…
Type | Locker | Shape | Rectangular Type | Mounting Hole | Rectangular Hole |
---|---|---|---|---|---|
Terminal shape | Soldering terminal | Body color | Black |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy