(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Type | Non-illuminated pushbutton | Shape | Round | Card included | Available |
---|---|---|---|---|---|
Mounting Hole | Ø30 | Contact Configuration | 1a | Push button operation | Momentary |
Button color | Yellow | Protection function (environmentally resistant) | None | Dimension vertical(mm) | 48 |
Dimension width(mm) | 30.4 | Dimension depth(mm) | 49.4 | Mounting size(ø) | 30 |
Card Shape | Button parallel |
Please check the type/dimensions/specifications of the part S3PF-P1YA in the Embedded Circle Push Button Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S3PF-P1YA trong chuỗi Embedded Circle Push Button Switch.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy