(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MT4W-AA-4N |
MT4W-AV-4N |
MT4W-DV-4N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Input type | Input current (mA) | Input voltage (V) | Input Specification |
---|---|---|---|---|---|---|---|---|
1,559,423 VND | 1 Piece(s) | 6 Day(s) | Current | 0~5000 | - | AC Voltage, Current, Frequency | ||
1,211,870 VND | 1 Piece(s) | 4 Day(s) | Voltage | - | 0~500 | AC Voltage, Current, Frequency | ||
1,437,933 VND | 1 Piece(s) | 4 Day(s) | Voltage | - | 0~500 | DC voltage , current |
Loading...Tải…
Mounting Method | Wall Mounting | Panel cut dimensions | Others | Power Supply Voltage | AC100~240V |
---|---|---|---|---|---|
Display Digits | 4 Digits | Standard | CE / UL | Dimension length(mm) | 106 |
Dimension width(mm) | 96 | Dimension thickness(mm) | 48 | Output mode | Relay Contact Output, NPN/PNP open collector Output |
Frequency measurement function | Measurement range: 0.100-9,999 Hz (But, it varies on decimal point position) | AC measurement method | RMS (Root-Mean-Square)/AVG (Average) measurement method selection function | Maximum allowable input | Each measuring input range approx. 110% F.S. |
Allowable voltage fluctuation range | 90~110% | Power Consumption | 5VA | Display Mode | 7 segment LED (red) Type |
Character size | 14.2 | A/D Conversion Type | Application using continuous approximation (SAR) method ADC Over Sampling method | Preset Output | Replay Output - Contact capacity: 250 VAC 3 A, 30 VDC 3 A/Contact configuration: N.O (1a), MPN/PNP open collector Output -12-24 VDC ±2 V 50 mA or less (resistive load) |
Auxiliary Output (transmission Output) | RS485 Communication Output - Transfer rate: 1200/2400/4800/9600 Communication method: 2-wire half-duplex, synchronous method: Asynchronous, protocol: Modbus type, Low Speed Serial/BCD Output - NPN open collector full power, 12-24 VDC 50 mA or less (resistive load), DC4-20 mA Output - Resolution: 12,000 (less than 600 Ω), response time: 450 mps or less | Display precision | 23°C±5°C-DC Type:F.S.±0.1%rdg±2 digit/AC Type:F.S.±0.3%rdg±3 digit/DC,AC Type:Current 5 A for only measuring terminal, within F.S.±0.3%rdg±3 digit&-10°C-50°C-DC/AC Type:F.S.±0.5%rdg±3 digit | Sampling cycle(ms) | DC Type:50ms, AC Type:16.6ms |
Insulation resistance | 100 MΩ or more (500 VDC Megger) Between external terminal and case | Withstand Voltage | For 1 min at 2,000 VAC (between external terminal and case) | Noise resistant | 1 μs Pulse Width for ±2 kV R Phase and S Phase |
Vibration resistant | 10-55 Hz multiple amplitude 0.75 mm each X, Y, Z direction 2 hours | Malfunction | 10-55 Hz multiple amplitude 0.5 mm on X, Y, Z axes to each direction for 10 min | Impact resistance | 100 m/s² (approximately 10G) 3 times for each X, Y, Z direction |
Relay Life-mechanical | 20 million times or more | Relay life-electrical | 100,000 times or more (250 VAC 3 A resistance load) | Operating Ambient Temperature(℃) | -10 - 50°C, for storage: -20 - 60°C |
Operating Ambient Humidity(%RH) | 35–85% RH, for storage: 35–85% RH | Insulation type | Double insulation or reinforced insulation | Weight(g) | 134 |
Hold function | Built-in (external hold function) | Obtained Standards | CE, UL, RoHS | Auxiliary Output | RS485 Communication Output, Low Speed Serial/BCD Output, DC4-26 mA Output |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy