(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LE8N-BF |
LE8N-BN |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Power Supply Voltage | Input Method (START/INHIBIT/RESET) |
---|---|---|---|---|---|---|
1,127,322 VND | 1 Piece(s) | 4 Day(s) | AC/DC | Free voltage input - H level voltage: 24-240 VAC / 6-240 VDC / L level voltage: 0-2 VAC / 0-2.4 VDC | ||
1,127,322 VND | 1 Piece(s) | 4 Day(s) | - | No voltage input - Residual voltage at short circuit: 0.5 V or less/Maximum impedance at short circuit: 10 kΩ or less/minimum impedance when open: 750 kΩ or more |
Loading...Tải…
Type | Timer | Display method | Liquid Crystal | Mounting Method | Panel |
---|---|---|---|---|---|
Panel cut dimensions | Others | Time specifications(s) | TS1: 9999.59.59 (h.m.s) TS2: 9999.23.59 (d.h.m) TS3: 9999h59,9 (h.m) | Representative Standard | CE / UL |
Dimension vertical(mm) | 24 | Dimension width(mm) | 48 | Dimension depth(mm) | 58 |
Power Voltage | Built-in battery (battery life Approximately 10 years or more) | Display Digits(digit) | 8(0~99999999) | Timer operation | SIGNAL INPUT, RESET Input: 20 ms or more |
Temperature Tolerance | ±0.01% | Insulation resistance | 100 MΩ (500 V DC Megger) | Withstand Voltage | At 2,000 VAC 50/60 Hz for 1 min |
Operating Ambient Temperature(℃) | -10~55 | Storage Temperature(℃) | -25 - 65 (with Non-Frozen Status) | Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour |
Malfunction | 10-55 Hz (1 minute cycle) multiple amplitude 0.5 mm each X, Y, Z direction 10 mins | Impact resistance | 300 m/s² (30 G) 3 times for each X, Y, Z direction | Malfunction | 100 m/s²(10G) 3 times for each X, Y, Z direction |
Operating Ambient Humidity(%RH) | 35~85 | Accessories | Bracket, waterproof rubber ring |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy