(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

New Counter/Timer Combined (CTS)

New Counter/Timer Combined (CTS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,537,001VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CT4S-2P2
CT6S-I4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPower Supply Voltage Power Voltage Display Digits
(digit)
Power Consumption Contact point composition Noise resistant Feature

1,568,035 VND

1 Piece(s) 7 Day(s) AC/DC24VAC 50/60Hz / 24-48VDC410 VA or less (AC), 8 W less (DC)Reed switch output: 2 SPST (1a) / Solid state output: 1 NPN open collectorThe direction and noise (pulse width 1 μs) by the noise simulator ±2 kV are applied between the power input TerminalsOne-shot Output time can be set from 0.01 sec-99.99 sec in 10 ms increments/Coefficient Start Point (initial value of coefficient) can be set

1,537,001 VND

1 Piece(s) 7 Day(s) Only for AC100-240VAC 50/60Hz612 VA or less--One-shot Output time can be set from 0.01 sec-99.99 sec in 10 ms increments / Coefficient Start Point (initial value of coefficient) can be set / Model dedicated for display

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Timer Display method LED Mounting Method Panel
Panel cut dimensions 48x48 Time specifications(s) 999.999s, 99h59m59s Output Method Relay
Representative Standard CE / UL Dimension vertical(mm) 48 Dimension width(mm) 48
Dimension depth(mm) 100 Allowable power supply voltage range 90-110% of power supply voltage INA / INB maximum counting speed Select among 1 cps/30 cps/1 kcps/5 kcps/10 kcps
Counter operation Reset signal: 1 ms, 20 ms select Timer operation INA, INH, RESET signal: 1 ms, 20 ms select Input Method (START/INHIBIT/RESET) Voltage Input Method - Input Impedance: 5.4 kΩ, H level voltage: 5-30 VDC, L level voltage: 0-2 VDC / no-voltage input method - Impedance at short circuit: 1 kΩ or less, Residual voltage at short circuit: 2 VDC or less
One-shot Output time Counter, Timer: Set 0.01 s to 99.99 s Contact Capacity Reed switch output: 250 VAC 5 A Resistive load / Solid state output: 30 VDC 10 mA or less External power supply 12 VDC ±10%, 100 mA or less
Relay Life (mechanical) 10 million times or more Relay life (electrical) 100,000 times or more (250 VAC 3 A resistance load) Repeat error Power ON Start: ±0.01% ±0.05 seconds or less/Signal Start: ±0.01% ±0.03 seconds or less
Set error Power ON Start: ±0.01% ±0.05 seconds or less/Signal Start: ±0.01% ±0.03 seconds or less Voltage error Power ON Start: ±0.01% ±0.05 seconds or less/Signal Start: ±0.01% ±0.03 seconds or less Temperature Tolerance Power ON Start: ±0.01% ±0.05 seconds or less/Signal Start: ±0.01% ±0.03 seconds or less
Insulation resistance 100 MΩ (500 V DC Megger) Withstand Voltage At 2,000 VAC 50/60 Hz for 1 min Operating Ambient Temperature(℃) -10~55
Storage Temperature(℃) -25~65 Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour Malfunction 10-55 Hz (1 minute cycle) multiple amplitude 0.5 mm each X, Y, Z direction 10 mins
Impact resistance 300 m/s² (30 G) 3 times for each X, Y, Z direction Malfunction 100 m/s²(10G) 3 times for each X, Y, Z direction Operating Ambient Humidity(%RH) 35~80